Skip to main content
Order Now

Overview

Description

The Renesas Starter Kit for RX130-512KB is the perfect starter kit for developers who are new to the RX130 (Program Flash 512KB, Pin Count 100-pin). The kit includes an LCD display module, on-chip debugging emulator, and integrated development environment so you can start evaluating the RX130 immediately after opening the box. Please use this product to experience the performance and functions of the RX130.

Note
  • When supplying power from E2 Lite (E2 emulator Lite), the supply voltage is only 3.3V. Please use external power supply when using at other than 3.3V. E1 emulator is available.
  • Touch Demonstration Project

Features

  • Mounted devices: RX130 (R5F51308ADFP: Pin Count 100-pin, Program Flash 512KB)
  • Touch feature (self-capacitive type) can be evaluated.
  • Such as IIC and SCI the communication function can be evaluated.
  • Including sample codes (Sample programs will be available in Renesas Web site.). Easy to understand coding technique.
  • Required IBM-PC compatible PC (need USB interface, Processor 1GHz over), OS: Windows 10/8.1/8/7 (other than the listed OS is not supported).

Applications

  • Washing Machine, Refrigerator, IH Cooking Heater, Touch Sensor System, FA Equipment, Office Equipment, Washing Toilet Seat, Security System, Access Control, Alarm Control, Detector, HMI Washing Machine, Refrigerator, IH Cooking Heater, Touch Sensor System, FA Equipment, Office Equipment, Washing Toilet Seat, Security System, Access Control, Alarm Control, Detector, HMI

Documentation

Design & Development

Software & Tools

Software Downloads

Type Title Date
Board Description File ZIP 1 KB
Software & Tools - Other Log in to Download ZIP 日本語
PCB Design Files Log in to Download ZIP 526 KB 日本語
Software & Tools - Other Log in to Download EXE 94.69 MB
4 items

Sample Code