Skip to main content

Overview

Description

The Renesas Starter Kit+ for RX63N-256K is intended as a user-friendly introductory and evaluation tool for the RX63N microcontroller.

About the bundled emulator

We have already discontinued production of the E1 emulator due to components of the product having reached their EOL (end of life, i.e. end of production). Please click on the following link to confirm the details and our successor products.
[Notification] End of Life (EOL) Notice for E1 Emulator (PDF | English, 日本語)

The Renesas Starter Kit which includes the E1 emulator is for sale as long as stocks last. There are no changes to the included emulator.

Configuration

[Kit with Renesas CubeSuite+]

  • CPU Board
  • Detachable LCD Display Module
  • Detachable AD Adjustment Shaft
  • E1 Emulator
  • Connection Cable (USB Cable, User Interface Cable)
  • Multi region 12 V power supply
  • Quick Start Guide
  • DVD-ROM
- Documents:
User Manual, Tutorial, and more
- IDE:
CubeSuite+ (Evaluation Software)
C/C++ Compiler Package for RX Family Evaluation Version
E1 Emulator Debugger
- Flash Memory Programmer:
Renesas Flash Programmer (Evaluation Software)
Notes
  • The CubeSuite+ Evaluation Software does not come with technical support services. In addition, The CubeSuite+ Evaluation Software has some restrictions compared to the Product Version.
  • The C/C++ Compiler Package for RX Family Evaluation Version does not come with technical support services. In addition, The C/C++ Compiler Package for RX Family Evaluation Version has some restrictions compared to the Product Version.
  • Trial period: 60 days
  • The link size will be limited to 128 KB after 60 days.
  • The Renesas Flash Programmer Evaluation Software does not come with technical support services.

[Kit with e² studio]

  • CPU Board
  • Detachable LCD Display Module
  • Detachable AD Adjustment Shaft
  • E1 Emulator
  • Connection Cable (USB Cable, User Interface Cable)
  • Multi region 12 V power supply
  • Quick Start Guide
  • DVD-ROM
- Documents:
User Manual, Tutorial, and more
- IDE:
e² studio
C/C++ Compiler Package for RX Family Evaluation Version
E1 Emulator Debugger
and more
Notes
  • The C/C++ Compiler Package for RX Family Evaluation Version does not come with technical support services. In addition, The C/C++ Compiler Package for RX Family Evaluation Version has some restrictions compared to the Product Version.
  • Trial period: 60 days
  • The link size will be limited to 128 KB after 60 days.

PC System Requirements

[Kit with Renesas CubeSuite+]

  • IBM PC/AT or compatible PC (USB2.0 interface necessary) *1
  • Processor 1 GHz or higher (must support hyper-threading, multi-core CPUs)
  • Memory 2 GB or more recommended. Minimum requirement is 1 GB or more (64-bit Windows requires 2 GB or more) *2
  • Display 1024 x 768 or higher resolution, 65,535 or more colors
  • Windows Vista / Windows 7 / Windows 8 *2 (other than the listed OS is not supported)
  • All other necessary software environments in addition to Windows OS.
    - .NET Framework 4 + language pack
    - Microsoft Visual C++ 2010 SP1 runtime library
    - Internet Explorer 6.0 or later

*1: IBM and PC/AT are registered trademarks of International Business Machines Corporation of the U.S.
*2: Windows are registered trademarks of Microsoft Corporation of the U.S.

[Kit with e² studio]

  • IBM PC/AT or compatible PC (USB2.0 interface necessary) *1
  • Processor 1.6 GHz or higher
  • Memory 1 GB or more recommended.
  • Windows 7 / Windows 8 *2 (other than the listed OS is not supported)

*1: IBM and PC/AT are registered trademarks of International Business Machines Corporation of the U.S.
*2: Windows are registered trademarks of Microsoft Corporation of the U.S.

Features

* In order to make a product installer active, this product needs the Internet environment.

* CubeSuite+ is not generally promoted to the U.S. and European customers. Customers in the U.S. and Europe who are interested in CubeSuite+ are requested to contact our regional marketing departments for details.

  • The board also provides a useful platform for evaluating the Renesas suite of development tools for coding and debugging, using CubeSuite+ as well as programming the device using E1 emulator and/or Renesas Flash Programmer.
  • The Renesas Starter Kit+ for RX63N-256K may be connected to the host PC using the included USB E1 on chip debugging interface.
  • The purpose of the board is to enable the user to evaluate the capabilities of the device and its peripherals by giving the user a simple platform on which code can be run only minutes from opening box. It can also prove an invaluable tool in development by providing a useful test platform for code already debugged using one of our more powerful emulation tools.

Applications

Documentation

Design & Development

Software & Tools

Software & Tools

Software title
Software type
Company
CS+
Renesas integrated development environment (IDE) [Support MCU/MPU: RH850, V850, RX, RL78, 78K0R, 78K0] (Note: CS+ is not generally promoted to U.S. and European customers.) (Note: To use Smart Configurator on CS+ for RL78/G23 and RX family MCUs, install the Smart Configurator for each MCU family separately downloading from ”Design & Support” > ”Development Tools” > ”Smart Configurator”)
IDE and Coding Tool Renesas
C/C++ Compiler Package for RX Family [CC-RX]
C/C++ Compiler Package for RX Family [IDE: CS+, e² studio, High-performance Embedded Workshop]
Compiler/Assembler Renesas
Renesas Flash Programmer (Programming GUI)
Flash memory programming software [Support MCU/MPU and devices: RA, RE, RX, RL78, RH850, RISC-V MCU Renesas Synergy, DA1453x, DA1459x, DA1469x, DA1470x, Power Management, Renesas USB Power Delivery Family, ICs for Motor Driver/Actuator Driver, V850, 78K0R, 78K0]
Programmer (Unit/SW) Renesas
3 items

Software Downloads

Type Title Date
Software & Tools - Other Log in to Download ZIP 日本語
PCB Design Files Log in to Download ZIP 1.81 MB 日本語
2 items

Sample Code

Product Options

Applied Filters: