Skip to main content
Order Now

Overview

Description

The Renesas Starter Kit+ for RX71M is the perfect starter kit for developers who are new to the RX71M. The kit includes an LCD display module, on-chip debugging emulator, and integrated development environment so you can start evaluating the RX71M immediately after opening the box. Please use this product to experience the performance and functions of the RX71M.

About the bundled emulator

We have already discontinued production of the E1 emulator due to components of the product having reached their EOL (end of life, i.e. end of production). Please click on the following link to confirm the details and our successor products.
[Notification] End of Life (EOL) Notice for E1 Emulator (PDF | English, 日本語)

The Renesas Starter Kit which includes the E1 emulator is for sale as long as stocks last. There are no changes to the included emulator.

Features

  • 2 channels Ethernet can be evaluated.
  • Mounts SD slot.
  • 2 channels USB Function and 2 channels USB Host can be evaluated. (Channel USBA supports USB2.0 Hi-Speed)
  • In addition, CAN, RSPI, QSPI, etc. can be evaluated.
  • Including sample codes (Sample programs will be available in Renesas Web site.). Easy to understand coding technique.
  • Required IBM-PC compatible PC (need USB interface, Processor 1GHz over), OS: Windows 8/7/Vista (other than the listed OS is not supported)

Applications

Documentation

Design & Development

Software & Tools

Software Downloads

Type Title Date
Board Description File ZIP 2 KB
Software & Tools - Other Log in to Download ZIP 554 KB
PCB Design Files Log in to Download ZIP 1.43 MB 日本語
Software & Tools - Other Log in to Download ZIP 日本語
4 items

Sample Code