RX65N Envision Kit
The Envision Kit allows quick and easy evaluation of the RX65N microcontrollers group, which is an excellent choice for your next low cost HMI (Human Machine Interface)...
Equipped with 32-bit microcomputer RX family flagship RX72N, in addition to GUI creation using LCD, HMI development such as voice input/output, and IoT device development using Wi-Fi/BLE, Ethernet, etc. Aggregated into. By installing a pre-installed demo and emulator circuit, you can experience immediately and develop immediately.
The pre-installed firmware update feature allows updates by writing this firmware to a microSD card. In addition, the latest version of the firmware and source code are published on the GitHub site.
Software title
|
Software type
|
Company
|
---|---|---|
Cyberon D-Spotter Modeling Tool (DSMT) Wake-word and commands customization, performance tuning, and testing tools with no-prior neural network knowledge needed
|
Solution Toolkit | Cyberon Corporation |
1 item
|
The Envision Kit allows quick and easy evaluation of the RX65N microcontrollers group, which is an excellent choice for your next low cost HMI (Human Machine Interface)...
Applied Filters:
This video provides an overview of the steps to visualize sensor information on the AWS Cloud using RX72N Envision Kit.
Related resources:
00:09 Introduction
00:36 Application note
00:49 Demonstration
01:26 How to run on your environment
02:03 Hardware preparation
02:44 AWS preparation
02:59 Software preparation
03:48 Amazon OpenSearch Service preparation
RX Family Software – The Past and the Future – #10 Design of OTA for RX MCU via AWS/Azure | Blog Post | Sep 11, 2023 |
RX Family Software – The Past and the Future – #9 Design IoT Latest Provisioning Scheme with RX MCUs | Blog Post | Jun 1, 2023 |
RX Family Software – The Past and the Future - #8: Security for IoT Applications | Blog Post | Apr 18, 2023 |
RX Family Software – The Past and the Future - #4 | Blog Post | Jul 11, 2022 |
RX Family Software – The Past and the Future - #2 | Blog Post | Mar 11, 2022 |
Experience Voice Recognition at the Edge Remotely: Introducing a Remote Demo of RX72N Voice Recognition via Lab on the Cloud | Blog Post | Nov 26, 2021 |
Try Now! Introducing Voice Command on an Embedded Device Using a Commercially Available Kit | Blog Post | Oct 25, 2021 |
Try Building an Evaluation Environment for a WVGA LCD Display Using a General-Purpose 32-Bit MCU and a Commercial LCD Panel | Blog Post | Jul 20, 2021 |