Skip to main content

Overview

Description

Updated: Apr. 28, 2022
Renesas Electronics Corporation

Product Overview

This product provides Linux Package for RZ/V2L 64bit processors. Please read the Release Note included in this first when you use the package.

Feature

  • Linux kernel
  • Device Driver

Target Reference Boards

RZ/V2L Evaluation Kit

History

Apr. 28, 2022: RZ/V2L Linux Package V1.0.1
Feb. 28, 2022: RZ/V2L Linux Package V1.0.0update1
Dec. 24, 2021: RZ/V2L Linux Package V1.0.0

Downloads
Document

Package

Support Policy

Renesas provides support for the items below for RZ/V2L Linux Package without additional payment.

  Form Q&A and issue analysis*1 Maintained by Renesas
Renesas reference board Customer board
Customer developed/modified SW - No No*2 No
Customer added OSS - No No No
Renesas developed SW Source Code Yes Yes Yes
Binary Yes Yes*3 Yes

*1) Firstly, customers should investigate which part has a problem: Renesas’ deliverables or customer’s developed part.

*2) We provide support for the board-dependent changes such as channel numbers and pin configurations.

*3) We provide Q&A support only for the functions which are defined and described in the user's manual.

Target Devices