Overview

Description

The Renesas Starter Kit+ for RZ/T1 is the perfect starter kit for developers who are new to the RZ/T1. The kit includes an LCD display module, J-LINK Lite debugging emulator, and e2 studio integrated development environment so you can start evaluating the RZ/T1 immediately after opening the box. Please use this product to experience the performance and functions of the RZ/T1.

Product Limitation

File Renesas Starter Kit+ for RZ/T1 Release Note (Limitation)
Renesas Starter Kit+ for RZ/T1 Release Note (Limitation) Renesas Starter Kit+ for RZ/T1 Release Note (PDF)

Features

  • 3 x LAN ports can be² studio integrated development environment is included in the package, which has the feature of generating peripheral driver source code by easy-to-use GUI.
  • In addition to Arm JTAG20 connector, Mictor38 connecter is mounted, which can be used for trace debugging.
  • Required IBM-PC compatible PC (need USB interface, Processor 1GHz over), OS: Windows 8/7/Vista. (other than the listed OS is not supported)

Applications

Documentation

Design & Development

Software & Tools

Software Downloads

Type Title Date
Software & Tools - Other Log in to Download ZIP 554 KB
PCB Design Files Log in to Download ZIP 14.21 MB 日本語
Software & Tools - Other Log in to Download ISO 1,126.79 MB
Software & Tools - Other Log in to Download EXE 76.94 MB
4 items

Sample Code