Overview
Description
The RZ/G2L SBC board is a power-efficient, graphics-enabled development board in a popular single board computer (SBC) format with well-supported expansion interfaces. This Renesas RZ/G2L processor-based platform is ideal for developing cost-efficient HMI, industrial, robotics, and a range of energy-efficient design applications. The RZ/G2L processor has two 1.2GHz Arm® Cortex®-A55 cores, a 200MHz Cortex-M33 core, an Arm Mali 3D GPU, and an image scaling unit. This processor SoC is equipped with an on-chip plus H.264 video (1920 x 1080) encode/decode function in silicon, making it ideal for implementing cost-effective embedded vision and display applications.
RZ/G2L-SBC is engineered in a compact Raspberry Pi form factor with a versatile set of expansion interfaces, including Gigabit Ethernet, 801.11ac Wi-Fi, four USB 2.0 host ports, a MIPI DSI display with touch and CSI camera interfaces, a CAN FD interface, a Pmod™ interface, a Pi Hardware Attached on Top (HAT) compatible 40-pin expansion header, and two expansion sockets for a daughter card.
The board supports analog audio applications via audio codec and stereo headphone jack. It also pins out five 12-bit ADC inputs for interfacing with analog sensors through an expansion module (not included). The 5V input power is sourced via a USB-C connector and managed via a single-chip Renesas RAA215300 PMIC device.
The onboard memory includes 1GB DDR4, 64 MiB QSPI NOR flash memory, and a microSD slot for removable boot media. Software enablement includes CIP Kernel-based Linux BSP (maintained for 10 years+) plus reference designs that highlight demo implementations of HMI applications. Onboard 10-pin JTAG/SWD mini-SMT header (unpopulated) and 40-pin GPIO header enable the use of an external debugger and USB-serial cable.
Features
- RZ/G2L MPU with dual Cortex-A55 SoC with on-chip Cortex-M33 core for real-time applications
- 1GB DDR4 (single chip of 4Gbit)
- microSD card socket for OS image and root file system (rootfs)
- QSPI for boot
- Temperature sensor with on-chip EEPROM holding board configuration data
- Onboard Laird 802.11 Wi-Fi/Bluetooth® module
- 40-pin header connector (Raspberry Pi 3B compatible)
- Four USB 2.0 Type-A ports
- Dual Gigabit Ethernet ports
- 3.5mm audio port
- Mini- HDMI supporting full HD displays
- MIPI-CSI port (Arduino compatible)
- MIPI-DSI port (Raspberry Pi compatible)
- Dual expansion ports for adapter board interfacing:
- 40-pin DSI display modules
- 6-pin I²C touch modules
- ADC
- Bootstrapping
- External power and ground
- USB Type-C power connector
- Status LED indicators
- Board dimensions: 82mm x 50mm
- Mount: Double-sided mounting (10 layers)
Applications
Applications
- Industrial
- IoT
- Robotics
- Human machine interface (HMI)
- Consumer
Documentation
|
|
|
---|---|---|
Type | Title | Date |
Manual - Hardware | PDF 5.72 MB | |
1 item
|
Design & Development
Software & Tools
Software & Tools
Software title
|
Software type
|
Company
|
---|---|---|
RZ MPU Security Package Security Package for RZ MPUs. This package is used in combination with the Linux package provided for each device.
|
Software Package | Renesas |
Sensor Software Modules for Renesas MCU Platforms Middleware (FIT module and FSP module) and sample software packages that enable control and data acquisition for Renesas sensor products.
|
Sensor | Renesas |
2 items
|