Overview
Description
The RZ/G2M reference board from HopeRun is compatible with 96Boards equipped with the Renesas RZ/G2M MPU. It consists of two boards, a main board and a sub-board, and most of the RZ/G2M mounted functions can be evaluated by connecting to the sub-board.
Features
- Processor: RZ/G2M
- Main Memory: 4GB DDR4
- QSPI NOR Flash: 64MByte
- I2C EEPROM: 512Byte
- External Storage: micro SD x1
- Connectivity: USB 2.0 x2ch, USB 3.0 x1ch, GbE x1
- HDMI out / LVDS out or MIPI DSI out
- Wi-Fi + BT
- PMIC
- Dimension: 54 mm x 85 mm
Applications
Documentation
Log in required to subscribe
|
|
|
---|---|---|
Type | Title | Date |
Guide | PDF 2.84 MB | |
Release Note | PDF 372 KB | |
Release Note | PDF 837 KB | |
Release Note | PDF 289 KB | |
Release Note | PDF 287 KB | |
Release Note | PDF 282 KB | |
Application Note | PDF 232 KB | |
7 items
|
Design & Development
Software & Tools
Software Downloads
|
|
|
---|---|---|
Type | Title | Date |
Software & Tools - Other | 7Z 2,177.94 MB | |
Software & Tools - Other | ZIP 44.11 MB | |
Software & Tools - Other | ZIP 44.04 MB | |
Software & Tools - Other | 7Z 1,974.60 MB | |
Software & Tools - Other |
ZIP
43.95 MB
Application:
Consumer Electronics, Industrial
Function:
BSP, OS, Software Package
|
|
Software & Tools - Other | ZIP 40.69 MB | |
Software & Tools - Other |
ZIP
41.02 MB
Application:
Consumer Electronics, Industrial
Function:
BSP, OS, Software Package
|
|
Software & Tools - Other |
7Z
1,766.68 MB
Application:
Consumer Electronics, Industrial
Function:
BSP, OS, Software Package
|
|
Software & Tools - Other |
ZIP
40.99 MB
Application:
Consumer Electronics, Industrial
Function:
BSP, OS, Software Package
|
|
9 items
|