Skip to main content
Renesas Electronics Corporation

Description

The Renesas Starter Kit Plus for RZ/T2ME is an evaluation or development kit for the RZ/T2ME MPU.

Since an on-board emulator is mounted, you can start evaluation by simply connecting the attached cable with your PC. This product has rich functional ICs such as Gigabit Ethernet PHY and Octal Flash, so you can fully evaluate functions without an extension board.

Features

  • On-board RZ/T2ME MPU 320-pin (R9A07G075M29GBG)
  • Rich functional ICs such as Gigabit Ethernet PHY and Octal Flash are mounted, functions of target MPU can be fully evaluated
  • Generic interfaces such as Pmod™/Grove®/QWIIC®/mikroBUS™
  • Pin headers for external extension enable evaluation of many use cases
  • Emulator circuit is mounted, program debugging can be started by simply connecting USB cable to PC (two USB cables are provided, one for emulator and the other for power supply)
  • Renesas IDE e2 studio and FSP for RZ/T2 are available

Applications

Type Title Date
Manual - Development Tools PDF 3.20 MB 日本語
Quick Start Guide PDF 314 KB 日本語
PCB Design Files ZIP 70.42 MB
Application Note PDF 17.85 MB
Learn how to develop applications on the Renesas RZ MPU series using the Flexible Software Package (FSP). This application note covers FSP usage on Arm Cortex‑R52 and Arm Cortex‑A55 cores in RZ/T2 and RZ/N2 MPUs, outlining software architecture, development flow, and application implementation considerations.
Release Note
Log in to Download PDF 228 KB
The Security Solution Package for RZ/T2ME provides resources for implementing and evaluating security features, including a user manual, cryptographic library, secure boot, and firmware update sample programs. It also describes board/device compatibility and known issues. This is the release note for the Security Solution Package.
Application Note PDF 356 KB
Introduces practical example projects for the RZT2ME-RSK kit. The example projects contained within the bundle show how to write code for the various Renesas Flexible Software Package (FSP) modules supported by the RZT2ME-RSK kit.
Application Note PDF 1.21 MB 日本語
AI-generated Summary: The sample application implements IEEE 1588-2019 (PTPv2) for high-precision clock synchronization on the RZ/T2ME Starter Kit using the Linux PTP library and Ethernet Switch module. It supports best master clock selection, two delay measurement mechanisms (End-to-End and Peer-to-Peer), and two time distribution methods (one-step and two-step clocks). The application logs operation status via UART and outputs clock waveforms through GPIO for verification. Development environments include EWARM and e² studio. The package includes project files and application notes in English and Japanese.
Application Note PDF 4.72 MB
The EtherCAT CiA402 SubDevice Sample Program for the RZ/T and RZ/N Series provides a reference implementation of the CiA402 drive profile using the adapted EtherCAT SubDevice Stack Code. This application note explains how to configure, build, and execute the sample program, including IDE project setup, hardware configuration, and TwinCAT-based evaluation of CiA402 functions such as state transitions, operation modes (CSP/CSV), and synchronization.
Application Note PDF 4.38 MB
The EtherCAT ETG5003 SubDevice Sample Program for the RZ/T and RZ/N Series provides a reference implementation of the ETG.5003 Semiconductor Device Profile using an adapted EtherCAT SubDevice Stack Code. This application note describes how to set up, build, and run the sample program, including toolchain configuration, hardware setup, and TwinCAT-based verification, with a focus on FoE-based firmware updates and ETG.5003 profile compliance.
Application Note PDF 3.82 MB
The EtherCAT EoE SubDevice Sample Program for the RZ/T and RZ/N Series provides a reference implementation of Ethernet over EtherCAT (EoE) using an adapted EtherCAT SubDevice Stack Code. This application note describes how to set up, build, and run the sample program, including IDE project configuration, hardware setup, and verification of EoE communication with TwinCAT, such as operation mode selection and TCP/IP echo communication.
Application Note PDF 5.56 MB
Explains how to set up, build, and run the EtherNet/IP™ OpENer sample program for the RZ/T and RZ/N series, and how to connect it to a CODESYS software PLC for demonstration. This document describes required software and hardware, board setup, project build/debug procedures for e² studio and IAR EWARM, and basic operation using Exclusive Owner and Input Only connections.
Release Note PDF 320 KB
The EtherCAT Sample Program for the RZ/T and RZ/N Series has been verified with Renesas Evaluation boards and RSK boards. It enables EtherCAT communication with major development environments. This release note describes the package structure and supported tools.
Release Note PDF 210 KB
The EtherNet/IP™ OpENer sample program package for the RZ/T and RZ/N series has been validated with Renesas evaluation boards and RSK boards. It provides a ready-to-use reference environment for EtherNet/IP communication based on the open-source OpENer stack. This release note describes the package structure and the supported devices and development tools.
Release Note PDF 344 KB
The lwIP (lightweight IP) Protocol Stack Sample Program Package for the RZ/T2M and RZ/T2ME Group provides verified sample projects for implementing embedded TCP/IP communication. This release note describes the package structure, development requirements, and updates in the current version.
Release Note PDF 236 KB
The Modbus Sample Program for the RZ/T2M and RZ/T2ME Group has been verified with Renesas Evaluation boards and supports dual-core configurations. It enables Modbus communication with major development environments. This release note describes the package structure and supported tools.
Application Note PDF 1.64 MB
The Modbus TCP Sample Program for the RZ/T2M and RZ/T2ME Group provides a reference implementation of Modbus TCP functionality using an adapted Modbus protocol stack. This application note describes the procedure to set up, build, and run the sample program, including project configuration for e² studio and IAR Embedded Workbench, hardware setup, and communication with a Modbus TCP client.
Application Note PDF 4.25 MB 日本語
The lwIP (lightweight IP) Protocol Stack Sample Software for the RZ/T2M, RZ/T2ME, RZ/N2L, and RZ/T2L Groups provides a reference implementation of embedded TCP/IP communication using the lwIP stack. This application note outlines setup and execution procedures and introduces sample demonstrations such as an echo server, SNTP client, and iperf-based performance measurement.
Application Note PDF 1.04 MB 日本語
Systematically presents key design points for board design. This hardware design guide utilizes RZ/T2M, RZ/T2ME, RZ/T2L, and RZ/N2L, covering essential topics such as power supply, startup sequence, reset circuits, and connection methods for interfaces including flash memory, Ethernet, USB2.0, and ADC. It provides practical recommendations for reliable operation and noise immunity, emphasizing power separation, equal wiring lengths, and optimal placement of bypass capacitors.
Application Note PDF 2.04 MB 日本語
The example of separating loader program and application program projects shows how the loader program transfers the application program stored in external flash memory into RAM. The loader performs initialization after reset, copies the application according to the loader table. The application starts in RAM, configures peripherals, and toggles LEDs using software interrupt. The structure supports multiple development environments and allows memory layout adjustments for flexible system design.
Quick Start Guide PDF 14.98 MB
The Renesas Flexible Software Package (FSP) is an enhanced software package designed to deliver user-friendly, scalable, high-quality software for embedded system designs. FSP provides hardware abstraction layer (HAL) drivers and board support packages (BSP), enabling efficient project creation, configuration, and debugging. The guide covers evaluation board setup, initial project validation with Blinky, multicore support, toolchain selection, and debugging steps.
Release Note PDF 267 KB
The RZ/T2M, RZ/T2ME example program package is a collection of sample programs that allow users to verify the operation of various functions and modules on the target device within the FSP environment. This is the release note for the example program running on the RZ/T2M, RZ/T2ME.
Application Note
Log in to Download PDF 1.31 MB
On-The-Fly Decryption (OTFD) for RZ/T2ME enables secure execution of encrypted programs from external flash by decrypting in real time. It protects confidential code and supports direct execution, but can't detect tampering. Combining OTFD with Secure Boot ensures integrity.
Other PDF 303 KB 日本語
RZ/T2ME EDG (Easy Download Guide) is a structured collection of essential resources designed to support the development and evaluation of the RZ/T2ME MPU. It provides organized access to key documents, instructional videos, and sample programs for each development phase, allowing users to efficiently obtain the information relevant to their specific needs.
Application Note PDF 325 KB
Tool News - Release PDF 343 KB 日本語
Release Note PDF 183 KB
Application Note PDF 718 KB
AI-generated Summary: Instructions guide converting Flexible Software Package (FSP) configurations to run RZ/T2M sample code on RZ/T2ME devices. It covers setting up the Renesas Starter Kit+ for RZ/T2ME, software requirements including IDEs, compilers, and emulators, and detailed steps to modify FSP configurations and source code for compatibility. The document also references related resources such as sample codes and patches needed for debugging with IAR Embedded Workbench. It ensures smooth migration between RZ/T2M and RZ/T2ME platforms by addressing hardware and software adjustments.
Other PDF 99 KB
28 items

Software & Tools

Software & Tools

Software title
Software type
Company
QuickConnect Platform
QuickConnect platform enables fast prototyping by providing compatible hardware and software building blocks.
Software and Hardware Development Tools Renesas
RZ Flexible Software Package (FSP)
The RZ FSP is an enhanced software package designed to deliver user-friendly, scalable, high-quality software for embedded system designs using the Renesas RZ family of Arm microprocessors.
Software Package Renesas
2 items

Software Downloads

Type Title Date
Software & Tools - Software
Log in to Download EXE 1,165.98 MB 日本語
Application: Industrial
Software & Tools - Software
Log in to Download EXE 1,551.30 MB 日本語
Application: Industrial
Software & Tools - Other ZIP 948 KB
3 items

Sample Code

Sample Code

Filters
Type Title Date Date
Sample Code
[Software=RZ FSP|v4.0.0],[Toolchains=GNU Arm Embedded|v13.3.Rel1;IAR Embedded Workbench for ARM|v9.60.3]
Log in to Download ZIP 111.88 MB Compiler: GNU ARM Embedded, ICCARM IDE: e2 studio, IAR EWARM
The Security Solution Package for RZ/T2ME provides resources for implementing and evaluating security features, including a user manual, cryptographic library, secure boot, and firmware update sample programs. It also describes board/device compatibility and known issues.
Sample Code
Log in to Download ZIP 411 KB
Demonstrates how to write code using various unified Renesas RZ Flexible Software Package (FSP) v4.x.x modules supported by the RZT2ME-RSK. The unified RZ FSP consolidates all previous family‑specific FSPs into a single package and provides an optimized, easy‑to‑use, scalable, high‑quality software solution for embedded system design.
Sample Code
Log in to Download ZIP 4.25 MB 日本語
The IEEE 1588-2019 (PTPv2) sample application for the RZ/T2ME Group enables evaluation of time synchronization using PTPv2. Designed for Renesas Starter Kit+ for RZ/T2ME, it includes source code for IAR Embedded Workbench for Arm (EWARM) and e2 studio, as well as application notes and release notes for the sample program.
Sample Code
[Software=RZ FSP|v4.0.0],[Toolchains=Arm GNU Toolchain|13.3.Rel1;IAR Embedded Workbench for ARM v9.60.3]
Log in to Download ZIP 42.66 MB Compiler: GNU ARM Embedded, ICCARM IDE: e2 studio, IAR EWARM
The EtherCAT sample program for the RZ/T and RZ/N Series enables testing of the SubDevice function using EtherCAT stack code. Designed for Renesas evaluation boards, it includes source code for IAR Embedded Workbench for Arm (EWARM) and e2 studio, as well as application notes and release notes for the sample program.
Sample Code
[Software=RZ FSP|v4.0.0],[Toolchains=Arm GNU Toolchain|13.3.Rel1;IAR Embedded Workbench for ARM v9.60.3]
Log in to Download ZIP 14.20 MB Compiler: GNU ARM Embedded, ICCARM IDE: e2 studio, IAR EWARM
The EtherNet/IP™ OpENer sample program package for the RZ/T and RZ/N series enables evaluation of EtherNet/IP adapter communication using the OpENer stack ported to these devices. Designed for Renesas evaluation boards and RSK boards, the package includes source code projects for IAR Embedded Workbench for Arm (EWARM) and e² studio, along with a quick start guide and a release note.
Sample Code
[Software=RZ FSP|v4.0.0],[Toolchains=Arm GNU Toolchain|13.3.Rel1;IAR Embedded Workbench for ARM v9.60.3]
Log in to Download ZIP 9.61 MB Compiler: GNU ARM Embedded, ICCARM IDE: e2 studio, IAR EWARM
The lwIP (lightweight IP) Protocol Stack Sample Program for the RZ/T2M, RZ/T2ME Group provides reference sample code for embedded TCP/IP communication using lwIP and FreeRTOS. Designed for Renesas Starter Kit (RSK), it includes sample projects for popular development environments and provides flexible integration options for various application needs.
Sample Code
[Software=RZ/T2 FSP|v4.0.0],[Toolchains=Arm GNU Toolchain|13.3.Rel1;IAR Embedded Workbench for ARM v9.60.3]
Log in to Download ZIP 3.43 MB Compiler: GNU ARM Embedded, ICCARM IDE: e2 studio, IAR EWARM
The Modbus sample program for the RZ/T2M and RZ/T2ME group enables testing of Modbus TCP server functionality. Designed for Renesas RSK boards, it includes source code for IAR Embedded Workbench for Arm (EWARM) and e2 studio, as well as application notes and release notes for the sample program.
Sample Code
[Software=RZ/T2 FSP|v3.0.0],[Toolchains=GNU ARM Embedded Toolchain|13.3.1.arm-13-24;IAR Embedded Workbench for ARM v9.60.3]
Log in to Download ZIP 4.31 MB 日本語
Application: Industrial
Compiler: GNU ARM Embedded, ICCARM Function: Application Example, BSP IDE: e2 studio, IAR EWARM
The example of separating loader program and application program projects shows how the loader program transfers the application program stored in external flash memory into RAM. The loader performs initialization after reset, copies the application according to the loader table. The application starts in RAM, configures peripherals, and toggles LEDs using software interrupt. The structure supports multiple development environments and allows memory layout adjustments for flexible system design.
Sample Code
[Software=RZ/T2 FSP|v2.0],[Toolchains=GNU ARM Embedded|v12.2.Rel1.1;IAR Embedded Workbench for ARM v9.50.1]
Log in to Download ZIP 24.43 MB
Application: Industrial
Compiler: GCC, ICCARM Function: Software Package IDE: e2 studio, IAR EWARM
The RZ/T2M, RZ/T2ME example program package is a collection of sample programs that allow users to verify the operation of various functions and modules on the target device within the FSP environment. This package includes source code for both IAR Embedded Workbench and e2 studio, as well as concise documentation explaining the operation of each module.
Sample Code
[Software=RZ/T2 FSP|v3.0.0],[Toolchains=GNU Arm Embedded|v13.3.Rel1;IAR Embedded Workbench for ARM|v9.60.3]
Log in to Download ZIP 23.90 MB Compiler: GNU ARM Embedded, ICCARM Function: Security IDE: e2 studio, IAR EWARM
On-The-Fly Decryption (OTFD) for RZ/T2ME enables secure execution of encrypted programs from external flash by decrypting in real time. It protects confidential code and supports direct execution, but can't detect tampering. Combining OTFD with Secure Boot ensures integrity. The sample includes OTFD and Secure Boot demos, setup guides, key tools. AES-CTR (128/256-bit) is supported; docs explain setup and usage.
Sample Code
[Software=RZ/T2 FSP|v2.1.0],[Toolchains=GNU ARM Embedded Toolchain|v12.2.Rel 1;IAR Embedded Workbench for ARM v9.60.1]
Log in to Download ZIP 948 KB Compiler: GCC IDE: e2 studio, IAR EWARM
11 items
Part NumberStatusStockBudgetary Price (USD)Sampleable
RTK9RZT2M1S00000BEActiveOut of Stock1u | $377.65N/A
Support Communities

Support Communities

Get quick technical support online from Renesas Engineering Community technical staff.
Browse Articles

Knowledge Base

Browse our knowledge base for helpful articles, FAQs, and other useful resources.
Submit a Ticket

Submit a Ticket

Need to ask a technical question or share confidential information?