Overview

Description

The RZ/V2H high-end AI MPU boasts Renesas' proprietary dynamically reconfigurable processor AI accelerator (DRP-AI3), quad Arm® Cortex®-A55 (1.8GHz) Linux processors, and dual Cortex®-R8 (800MHz) real-time processors. Furthermore, the RZ/V2H also includes another dynamically reconfigurable processor (DRP). This processor can accelerate image processing, such as OpenCV, and dynamics calculations required for robotics applications. It also features high-speed interfaces like PCIe®, USB 3.2, and Gigabit Ethernet, making it an ideal microprocessor for applications such as autonomous robots and machine vision in factory automation, where advanced AI processing must be implemented with low power consumption.

Features

  • Cortex-A55 (1.8GHz) x 4 cores
  • Cortex-R8 (800MHz) x 2 cores
  • Cortex-M33 (200MHz) x 1 core
  • AI Accelerator DRP-AI3 (8TOPS/dense, 80TOPS/sparse)
  • Dynamically reconfigurable processor (DRP)
  • Arm® Mali™-C55 ISP (option)
  • 6MB on-chip SRAM
  • LPDDR4/LPDDR4X memory interface
  • Gigabit Ethernet 2ch
  • USB 2.0 interface 2ch (On-the-Go (OTG) x 1ch, Host x 1ch)
  • USB 3.2 (Gen2) interface 2ch (Host only)
  • PCIe® interface (Gen3/4-lane) 1ch
  • MIPI® CSI-2® camera interface 4ch
  • CAN interface (CAN FD) 6ch
  • Package: BGA, 19mm x 19mm 1368-pin 0.5mm pitch

Comparison

Applications

Applications

  • Robotics
    • Automated Guided Vehicle (AGV)
    • Autonomous Mobile Robot (AMR)
  • Factory Automation (FA) Machine Vision
  • Smart Retail

Documentation

Design & Development

Software & Tools

Software & Tools

Software title
Software type
Company
RZ/V2H AI Software Development Kit
RZ/V2H AI Software Development Kit (AI SDK) is an AI application development environment for the RZ/V2H Evaluation Board Kit.
Software Package Renesas
RZ/V series AI Apps & AI SDK (GitHub)
The AI SDK enables easy and rapid development of AI applications using Renesas' RZ/V series evaluation kits. Additionally, it offers a range of AI applications free of charge.
Solution Toolkit Renesas
DRP-AI Extension Pack (Pruning Tool)
The DRP-AI Extension Pack provides a pruning function optimized for RZ/V2H. This pruning function optimized for the DRP-AI can be used in combination with the training code written with the use of PyTorch or TensorFlow.
Imaging Renesas
DRP-AI Translator i8
This is an AI model conversion tool (DRP-AI Translator i8) for DRP-AI equipped products (INT8 architecture). Please check the Release Notes and User's Manual first before using this product.
Imaging Renesas
DRP-AI TVM (GitHub)
We provide an AI model conversion tool (DRP-AI TVM) for DRP-AI-equipped products. When using this product, please check the contents of the linked README.md first.
Software Package Renesas
5 items

Boards & Kits

Boards & Kits

Models

RZ/V2H AI Applications Tutorial Getting Started V3.00

This video shows how to run AI applications on RZ/V2H Evaluation Board Kit (EVK), using RZ/V2H AI Software Development Kit Version 3.00.

Related Resources

RZ/V2H EVK

RZ/V2H AI Software Development Kit

Chapter's Title & Time

00:00 Opening
00:46 Preparation
03:39 Set up AI SDK
07:56 Run the Application
23:18 Ending