Product Name | Insulation Voltage (kVr.m.s.) | 1 - Outer Creepage Distance (mm) | 2 - Insulator Thickness (mm) | 3 - Clearance (mm) |
---|---|---|---|---|
PS8302L | 5 | 7.0 | 0.4 | 7.0 |
PS8302L2 | 5 | 8.0 | 0.4 | 8.0 |
PS9303L | 5 | 7.0 | 0.4 | 7.0 |
PS9303L2 | 5 | 8.0 | 0.4 | 8.0 |
PS9306L | 5 | 7.0 | 0.4 | 7.0 |
PS9306L2 | 5 | 8.0 | 0.4 | 8.0 |
PS9307L | 5 | 7.0 | 0.4 | 7.0 |
PS9307L2 | 5 | 8.0 | 0.4 | 8.0 |
PS9308L | 5 | 7.0 | 0.4 | 7.0 |
PS9308L2 | 5 | 8.0 | 0.4 | 8.0 |
PS9313L | 5 | 7.0 | 0.4 | 7.0 |
PS9313L2 | 5 | 8.0 | 0.4 | 8.0 |
PS9317L | 5 | 7.0 | 0.4 | 7.0 |
PS9317L2 | 5 | 8.0 | 0.4 | 8.0 |
PS9324L | 5 | 7.0 | 0.4 | 7.0 |
PS9324L2 | 5 | 8.0 | 0.4 | 8.0 |
PS9331L | 5 | 7.0 | 0.4 | 7.0 |
PS9331L2 | 5 | 8.0 | 0.4 | 8.0 |
PS9351L | 5 | 7.0 | 0.4 | 7.0 |
PS9351L2 | 5 | 8.0 | 0.4 | 8.0 |