Overview
Description
The 2SJ599-ZK is a Pch Single Power Mosfet -60V -20A 75Mohm Mp-3Zk/To-252.
Features
- Low on-state resistance:
RDS(on)1 = 75 mΩ MAX. (VGS = –10 V, ID = –10 A)
RDS(on)2 = 111 mΩ MAX. (VGS = –4.0 V, ID = –10 A) - Low input capacitance:
Ciss = 1300 pF TYP. (VDS = –10 V, VGS = 0 V) - Built-in gate protection diode
- TO-251/TO-252 package
Comparison
Applications
Documentation
Featured Documentation
Log in required to subscribe
|
|
|
---|---|---|
Type | Title | Date |
Datasheet | PDF 237 KB | |
Guide | PDF 796 KB | |
Application Note | PDF 648 KB 日本語 | |
3 items
|
Design & Development
Models
ECAD Models
Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on products in the Product Options table. If a symbol or model isn't available, it can be requested directly from the website.