Overview
Description
The 2SJ606-Z is a Pch Single Power Mosfet -60V -83A 15Mohm Mp-25Z/To-220Smd.
Features
- Super low on-state resistance:
RDS(on)1 = 15 mΩ MAX. (VGS = −10 V, ID = −42 A)
RDS(on)2 = 23 mΩ MAX. (VGS = −4.0 V, ID = −42 A) - Low input capacitance:
Ciss = 4800 pF TYP. (VDS = −10 V, VGS = 0 V) - Built-in gate protection diode
Comparison
Applications
Documentation
Featured Documentation
Log in required to subscribe
|
|
|
---|---|---|
Type | Title | Date |
Datasheet | PDF 208 KB | |
Guide | PDF 796 KB | |
Application Note | PDF 648 KB 日本語 | |
3 items
|
Design & Development
Models
ECAD Models
Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on products in the Product Options table. If a symbol or model isn't available, it can be requested directly from the website.