Overview
Description
The 2SK3366 is a Nch Single Power Mosfet 30V 20A 21Mohm Mp-3/To-251.
Features
- Low on-resistance
RDS(on)1 = 21 mΩ (MAX.) (VGS = 10 V, ID = 10 A)
RDS(on)2 = 33 mΩ (MAX.) (VGS = 4.5 V, ID = 10 A)
RDS(on)3 = 43 mΩ (MAX.) (VGS = 4.0 V, ID = 10 A) - Low Ciss : Ciss = 730 pF (TYP.)
- Built-in gate protection diode
Comparison
Applications
Documentation
Featured Documentation
Log in required to subscribe
|
|
|
---|---|---|
Type | Title | Date |
Datasheet | PDF 223 KB 日本語 | |
Guide | PDF 796 KB | |
Application Note | PDF 648 KB 日本語 | |
3 items
|
Design & Development
Models
ECAD Models
Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on products in the Product Options table. If a symbol or model isn't available, it can be requested directly from the website.