Overview
Description
The 2SK3480-Z is a Nch Single Power Mosfet 100V 50A 31Mohm Mp-25Z/To-220Smd.
Features
- Super low on-state resistance:
RDS(on)1 = 31 mΩ MAX. (VGS = 10 V, ID = 25 A)
RDS(on)2 = 36 mΩ MAX. (VGS = 4.5 V, ID = 25 A) - Low Ciss : Ciss = 3600 pF TYP.
- Built-in gate protection diode
Comparison
Applications
Documentation
Featured Documentation
Log in required to subscribe
|
|
|
---|---|---|
Type | Title | Date |
Datasheet | PDF 207 KB | |
Guide | PDF 796 KB | |
Application Note | PDF 648 KB 日本語 | |
3 items
|
Design & Development
Models
ECAD Models
Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on products in the Product Options table. If a symbol or model isn't available, it can be requested directly from the website.