Overview
Description
The 2SK4078 is N-channel MOS Field Effect Transistor designed for high current switching applications.
Features
- Low on-state resistance
RDS(on)1 = 8.5 mΩ MAX. (VGS = 10 V, ID = 25 A)
RDS(on)2 = 14.0 mΩ MAX. (VGS = 4.5 V, ID = 13 A) - Low input capacitance
Ciss = 2300 pF TYP. - Logic level drive type
Comparison
Applications
Documentation
Featured Documentation
Log in required to subscribe
|
|
|
---|---|---|
Type | Title | Date |
Datasheet | PDF 361 KB | |
Guide | PDF 796 KB | |
Application Note | PDF 648 KB 日本語 | |
3 items
|