Overview
Description
Support is limited to customers who have already adopted these products.
The NP52N06SLG is N-channel MOS FET designed for high current switching applications.
Features
- Channel temperature 175 degree rating
- Low on-state resistance RDS(on) = 17.5 mΩ MAX. (VGS = 10 V, ID = 26 A)
- Logic level drive type
Comparison
Applications
Documentation
= Featured Documentation
Log in required to subscribe
|
|
|
---|---|---|
Type | Title | Date |
Datasheet | PDF 241 KB | |
Guide | PDF 1.71 MB | |
Product Reliability Report | PDF 223 KB | |
Application Note | PDF 648 KB 日本語 | |
Brochure | PDF 2.24 MB | |
5 items
|
Design & Development
Models
ECAD Models
Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on products in the Product Options table. If a symbol or model isn't available, it can be requested directly from the website.
![Diagram of ECAD Models](/themes/idt8/images/ecad-models.jpg)