Overview
Description
Support is limited to customers who have already adopted these products.
The µPA1916 is a switching device which can be driven directly by a 1. 8 V power source. This device features a low on-state resistance and excellent switching characteristics, and is suitable for applications such as power switch of portable machine and so on.
Features
- 1.8 V drive available
- Low on-state resistance RDS(on)1 = 39 mΩ MAX. (VGS = –4.5 V, ID = –2.5 A) RDS(on)2 = 49 mΩ MAX. (VGS = –3.0 V, ID = –2.5 A) RDS(on)3 = 55 mΩ MAX. (VGS = –2.5 V, ID = –2.5 A) RDS(on)4 = 98 mΩ MAX. (VGS = –1.8 V, ID = –1.5 A)
Comparison
Applications
Documentation
Featured Documentation
Log in required to subscribe
|
|
|
---|---|---|
Type | Title | Date |
Datasheet | PDF 191 KB 日本語 | |
Guide | PDF 2.76 MB | |
Guide | PDF 796 KB | |
Application Note | PDF 648 KB 日本語 | |
Brochure | PDF 2.24 MB | |
5 items
|
Design & Development
Models
ECAD Models
Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on products in the Product Options table. If a symbol or model isn't available, it can be requested directly from the website.