Skip to main content

Overview

Description

Support is limited to customers who have already adopted these products.

The µPA1918 is a switching device, which can be driven directly by a 4. 0 V power source. This device features a low on-state resistance and excellent switching characteristics, and is suitable for applications such as power switch of portable machine and so on.

Features

  • 4.0 V drive available
  • Low on-state resistance RDS(on)1 = 143 mΩ MAX. (VGS = –10 V, ID = –2.0 A) RDS(on)2 = 179 mΩ MAX. (VGS = –4.5 V, ID = –2.0 A) RDS(on)3 = 190 mΩ MAX. (VGS = –4.0 V, ID = –2.0 A)

Comparison

Applications

Documentation

Type Title Date
Datasheet PDF 200 KB 日本語
Guide PDF 2.76 MB
Guide PDF 796 KB
Application Note PDF 648 KB 日本語
Brochure PDF 2.24 MB
5 items

Design & Development

Models

ECAD Models

Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on products in the Product Options table. If a symbol or model isn't available, it can be requested directly from the website.

Diagram of ECAD Models