Overview
Description
MOSFETs suitable for switching (motor drive, etc.) and load switch applications. Low on-resistance, high-speed switching, and high-robustness.
Features
- High Drain to Source Voltage
VDSS = 20 V (VGS = 0 V, TA = 25°C) - 2.5V drive available
- Low on-state resistance
RDS(on)1 = 13.8 mΩ MAX. (VGS = 4.5 V, ID = 3.5 A)
RDS(on)2 = 19.1 mΩ MAX. (VGS = 2.5 V, ID = 3.5 A) - Built-in gate protection diode
- Lead-free and Halogen-free
Comparison
Applications
Documentation
Featured Documentation
Log in required to subscribe
|
|
|
---|---|---|
Type | Title | Date |
Datasheet | PDF 239 KB | |
Guide | PDF 796 KB | |
Application Note | PDF 648 KB 日本語 | |
3 items
|
Design & Development
Models
ECAD Models
Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on products in the Product Options table. If a symbol or model isn't available, it can be requested directly from the website.