Skip to main content

Overview

Description

The UPA2630T1R is a Pch Single Power Mosfet -12V -7.0A 28Mohm 6Pinhuson2020.

Features

  • –1.8V drive available
  • Low on-state resistance
    RDS(on)1 = 28 mΩ MAX. (VGS = –4.5 V, ID = –3.5 A)
    RDS(on)2 = 35 mΩ MAX. (VGS = –2.5 V, ID = –3.5 A)
    RDS(on)2 = 59 mΩ MAX. (VGS = –1.8 V, ID = –3.5 A)
  • Built-in gate protection diode
  • Lead-free and Halogen-free

Comparison

Applications

Documentation

Type Title Date
Datasheet PDF 241 KB
Guide PDF 796 KB
Application Note PDF 648 KB 日本語
3 items

Design & Development

Models

ECAD Models

Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on products in the Product Options table. If a symbol or model isn't available, it can be requested directly from the website.

Diagram of ECAD Models