Overview
Description
MOSFETs suitable for switching (motor drive, etc.) and load switch applications. Low on-resistance, high-speed switching, and high-robustness.
Features
- VDSS = 30 V (TA = 25°C)
- Low on-state resistance
RDS(on) = 0.88 mΩ MAX. (VGS = 10 V, ID = 46 A)
RDS(on) = 1.82 mΩ MAX. (VGS = 4.5 V, ID = 39 A) - 4.5 V Gate-drive available
- Thin type surface mount package with heat spreader
- Halogen free
Comparison
Applications
Documentation
Featured Documentation
Log in required to subscribe
|
|
|
---|---|---|
Type | Title | Date |
Datasheet | PDF 143 KB | |
Guide | PDF 796 KB | |
Application Note | PDF 648 KB 日本語 | |
3 items
|
Design & Development
Models
ECAD Models
Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on products in the Product Options table. If a symbol or model isn't available, it can be requested directly from the website.