Overview
Description
The UPA2820T1S is a Nch Single Power Mosfet 30V 22A 5.3Mohm HWSON-8.
Features
- VDSS = 30 V (TA = 25°C)
- Low on-state resistance
RDS(on) = 5.3 mΩ MAX. (VGS = 10 V, ID = 22 A) - 4.5 V Gate-drive available
- Small & thin type surface mount package with heat spreader (HWSON-8)
- Pb-free, Halogen Free
Comparison
Applications
Documentation
Featured Documentation
Log in required to subscribe
|
|
|
---|---|---|
Type | Title | Date |
Datasheet | PDF 190 KB | |
Guide | PDF 796 KB | |
Application Note | PDF 648 KB 日本語 | |
3 items
|
Design & Development
Models
ECAD Models
Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on products in the Product Options table. If a symbol or model isn't available, it can be requested directly from the website.