Overview
Description
Support is limited to customers who have already adopted these products.
The UPA602CT, N-channel vertical type MOSFET designed for general-purpose switch, is a device which can be driven directly by a 4. 5 V power source.
Features
- Two MOSFET circuits
- Directly driven by a 4.5 V power source.
- Low on-state resistance RDS(on)1 = 2.7 Ω MAX. (VGS = 10 V, ID = 100 mA) RDS(on)2 = 3.2 Ω MAX. (VGS = 4.5 V, ID = 50 mA)
Comparison
Applications
Documentation
Featured Documentation
Log in required to subscribe
|
|
|
---|---|---|
Type | Title | Date |
Datasheet | PDF 167 KB | |
Guide | PDF 2.76 MB | |
Guide | PDF 796 KB | |
Product Change Notice | PDF 116 KB 日本語 | |
Application Note | PDF 648 KB 日本語 | |
Brochure | PDF 2.24 MB | |
6 items
|
Design & Development
Models
ECAD Models
Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on products in the Product Options table. If a symbol or model isn't available, it can be requested directly from the website.