Overview
Description
Support is limited to customers who have already adopted these products.
The µ PA678TB is a switching device, which can be driven directly by a 2. 5 V power source. The µ PA678TB features a low on-state resistance and excellent switching characteristics, and is suitable for applications such as power switch of portable machine and so on.
Features
- 2.5 V drive available
- Low on-state resistance RDS(on)1 = 1.45 Ω MAX. (VGS = −4.5 V, ID = −0.20 A) RDS(on)2 = 1.55 Ω MAX. (VGS = −4.0 V, ID = −0.20 A) RDS(on)3 = 2.98 Ω MAX. (VGS = −2.5 V, ID = −0.15 A)
- Two MOS FET circuits in same size package as SC-70
Comparison
Applications
Documentation
Featured Documentation
Log in required to subscribe
|
|
|
---|---|---|
Type | Title | Date |
Datasheet | PDF 190 KB 日本語 | |
Guide | PDF 2.76 MB | |
Guide | PDF 796 KB | |
Product Change Notice | PDF 116 KB 日本語 | |
Application Note | PDF 648 KB 日本語 | |
Brochure | PDF 2.24 MB | |
6 items
|
Design & Development
Models
ECAD Models
Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on products in the Product Options table. If a symbol or model isn't available, it can be requested directly from the website.