Overview
Description
The BCR8CS-12LB 600V, 8A Triac for medium power use offers a 1.5V gate trigger voltage, 30mA gate trigger current, an operating temperature range of -40 °C to 150 °C, and can be used for solid state relay, hybrid IC applications.
Features
- IT (RMS): 8A
- VDRM: 600V
- IFGTI, IRGTI, IRGT III: 30mA
- Maximum junction temperature of 150 °C
- Non-insulated type
- Planar passivation type
Comparison
Applications
- Solid state relay
Documentation
Featured Documentation
Log in required to subscribe
|
|
|
---|---|---|
Type | Title | Date |
Datasheet | PDF 220 KB | |
Product Reliability Report | PDF 281 KB | |
Product Change Notice | PDF 135 KB 日本語 | |
Product Reliability Report | PDF 283 KB | |
4 items
|
Design & Development
Models
ECAD Models
Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on products in the Product Options table. If a symbol or model isn't available, it can be requested directly from the website.