Skip to main content
Order Now

Overview

Description

The BCR8FM-14LB 700V, 8A Triac for medium power use offers a 1.5V gate trigger voltage, 30mA gate trigger current, an operating temperature range of -40 °C to 150 °C, and can be used for white goods and home appliance applications.

Features

  • IT (RMS): 8A
  • VDRM: 800V (Tj = 125 °C)
  • Tj: 150 °C
  • IFGTI, IRGTI, IRGT III: 30mA (20mA)
  • Insulated Type
  • Planar Passivation Type
  • Viso: 2000V

Comparison

Applications

  • Power supply
  • Washing machines
  • Solid state relay
  • General-purpose AC power control

Documentation

Type Title Date
Datasheet PDF 510 KB
Brochure PDF 5.41 MB 日本語
Product Reliability Report PDF 291 KB
Brochure PDF 1.92 MB
4 items

Design & Development

Models

ECAD Models

Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on products in the Product Options table. If a symbol or model isn't available, it can be requested directly from the website.

Diagram of ECAD Models