Overview

Description

The RAA214048 is an ultra-low noise, high PSRR, low-dropout regulator capable of sourcing up to 4A of load current with only 250mV dropout voltage. It operates from an input voltage of 1.1V for low-voltage applications to 6.5V.

The LDO output voltage can be programmed from 0.8V to 3.95V using voltage setting pins on the IC in 50mV steps, eliminating the need for traditional external feedback resistors and saving PCB space. External feedback resistors can still be used for higher output voltage applications, allowing the output voltage to be programmed anywhere from 0.8V to 5.1V.

The RAA214048 has an ultra-low output noise and high PSRR without a feed-forward capacitor. It only requires a single 1µF noise-reduction capacitor to achieve 7µVRMS output noise, making it great for noise-sensitive and space-constrained applications.

Features

  • Maximum dropout: 250mV at 4A with BIAS
  • Output voltage accuracy: ±1%
  • Ultra-low output noise: 7µVRMS
  • Input voltage range:
    • Without BIAS: 1.4V to 6.5V
    • With BIAS: 1.1V to 6.5V
  • Output voltage range:
    • Using PCB layout and voltage set pins: 0.5V to 3.65V
    • External FB resistors: 0.5V to 5.1V
  • BIAS voltage range: 3V to 6.5V
  • Max operating load current: 4A
  • High PSRR at VHEADROOM = 0.5V
    • 100kHZ: 35dB at 4A
  • Enable control and power-good indication
  • Overcurrent, short-circuit, and over-temperature fault protection
  • Excellent load transient response

Comparison

Applications

Applications

  • Sensor, imaging, and radar
  • Test and measurement
  • Instrumentation, medical, and audio
  • RF power supplies

Documentation

Type Title Date
Datasheet PDF 5.71 MB
Brochure PDF 5.49 MB 日本語
2 items

Design & Development

Boards & Kits

Boards & Kits

Models