Skip to main content

Linear Regulators (LDO)

Renesas is a leading low-dropout regulator (LDO) supplier in low power handheld applications with world-class differentiated single and dual LDOs which have ultra-high PSRR up to 3MHz, low input voltage range, tiny packages, and ultra-low noise and quiescent current. Renesas' high current LDOs support up to 3A and have industry-leading fast load transient response, tightest voltage output accuracy at full load and over the full junction temperature, and lowest dropout voltage in their class.

Additionally, Renesas' low cost linear regulators generate a low voltage bias supply from intermediate distributed voltages commonly used in telecom and datacom applications. These devices may be used as start-up or as continuous low power regulators.

LDOs are also found in Renesas' Automotive Power Management and GreenPAK™ Programmable Mixed-signal Products products.

Learn more about Linear Regulators vs. Switching Regulators

Power Designer Device Search

A multi load configurator powered by PowerCompass™, that helps identify parts that match your requirements, perform high-level system analysis, and generate custom reference designs.

Input

Supply Input

Output(dc)

OUT 1
OUT 2
OUT 3
OUT 4

PowerCompass doesn't support AC designs yet, however we can take you to our product area of the website that does.

Visit Product Page

Input Voltage Source

Supply Input

Function/Application

Product Selector: Linear Regulators (LDO)

Explore our catalog of products through our parametric product selector tool. Compare specifications across various parameters to find the right part for your design.

Product Selector
Type Title Date
Brochure PDF 5.49 MB 日本語
White Paper PDF 3.36 MB 简体中文
2 items
Ultra-Low Noise LDOs for Sensitive Loads

Learn how the ultra-low noise RAA214020 and RAA214023 LDOs deliver high-performance for noise-sensitive applications.

News & Blog Posts