Overview
Description
DA9053 is a quad buck PMIC subsystem with supply domain flexibility to support a wide range of multicore application processors including ARM multicore devices, associated peripherals and user interface functions.
Combined with a switched-mode DC input/USB compatible charger, full power path management and multiple sleep modes, the device offers an energy-optimized solution suitable for portable handheld, wireless and infotainment applications. Interfacing directly to a Li-Ion/Polymer battery pack, the high efficiency switching charger supports precise current/voltage charging as well as precharge and USB modes without processor interaction.
Features
- Switched DC/USB Charger with power path management
- 4 Buck Converters (3 with DVS) 0.5V-2.5V up to 2Amp
- 10 Programmable LDO’s, High PSRR, 1% accuracy
- Low power Backup Charger 1.1-3.1V up to 6mA 32kHz RTC Oscillator
- 10 channel general Purpose ADC with touch screen interface with pen down detect
- 16 bit GPIO bus for enhanced wakeup and peripheral control
- High voltage boost for white LED driver
Comparison
Applications
Applications
- Mobile Internet Devices
- Tablet PCs
- Personal Navigation Devices
- Consumer & In-Vehicle Infotainment Devices
Design & Development
Models
ECAD Models
Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on products in the Product Options table. If a symbol or model isn't available, it can be requested directly from the website.
![Diagram of ECAD Models](/themes/idt8/images/ecad-models.jpg)