IDTP9120, IDTP9122 Programmable Triple Channel PMIC Solution Evaluation Board
The IDTP9120-EVAL is an evaluation board for the IDTP9120 - Programmable Triple Channel PMIC as well as the compatible IDTP9122 - Programmable Dual Channel PMIC. The...
The P9122 is a fully integrated multi-purpose power management IC designed to provide two programmable voltage rails from a single 5V or 3.3V input rail with high efficiency and low quiescent currents in sleep mode or no-load condition. The device offers selectable direct buck enable inputs or programmable sequencing with power good and power on reset generation. For low power operation, the P9120 supports both sleep and standby modes. The P9120 is available in a 4x4 mm, 24-ld, QFN package and is guaranteed to operate over the ambient temperature range -40°C to +85°C.
|
|
|
---|---|---|
Type | Title | Date |
Datasheet | PDF 826 KB | |
Brochure | PDF 8.73 MB | |
Product Brief | PDF 1.34 MB | |
3 items
|
The IDTP9120-EVAL is an evaluation board for the IDTP9120 - Programmable Triple Channel PMIC as well as the compatible IDTP9122 - Programmable Dual Channel PMIC. The...
The USB to I2C dongle allows customers to use their standard PCs to communicate with and control I2C-enabled boards and devices. Standard drivers are provided for...
Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on products in the Product Options table. If a symbol or model isn't available, it can be requested directly from the website.
Pkg. Type |
Lead Count (#) |
Carrier Type |
Temp. Grade |
Pb (Lead) Free |
Moisture Sensitivity Level (MSL) |
Buy / Sample |
|
---|---|---|---|---|---|---|---|
Part Number | |||||||
P9122-00NBGI circleActive Samples Available |
VFQFPN | 24 | Tray | I | Yes | 1 | Get Samples, |
VFQFPN | 24 | Reel | I | Yes | 1 | ||
P9122-S0NBGI circleActive Samples Available |
VFQFPN | 24 | Tray | I | Yes | 1 | Get Samples, |
VFQFPN | 24 | Reel | I | Yes | 1 |