USB to I2C Dongle
The USB to I2C dongle allows customers to use their standard PCs to communicate with and control I2C-enabled boards and devices. Standard drivers are provided for...
The P9145 is a programmable, multi-channel power management IC (PMIC) designed for the Intel® Baytrail Atom™ SoC to meet high-performance requirements and provide high-feature integration to minimize system board area and BOM cost. The PMIC includes subsystems for voltage regulation, power sequencing management, A/D conversion, GPIOs, PWMs, and others. The P9145 is factory-programmable for application-specific sequencing and output voltage requirements. The device supports the serial voltage ID (SVID) interface for VCC, VNN, and VDDQ (optional). The output current capability of the P9145 solution can be increased by adding Renesas intelligent, scalable, distributed power units (DPU), P9147 and P9148.
|
|
|
---|---|---|
Type | Title | Date |
Datasheet | PDF 3.04 MB | |
End Of Life Notice | PDF 155 KB | |
Product Change Notice | PDF 881 KB | |
Application Note | PDF 428 KB 简体中文 | |
Overview | PDF 408 KB | |
Guide | PDF 5.24 MB | |
6 items
|
The USB to I2C dongle allows customers to use their standard PCs to communicate with and control I2C-enabled boards and devices. Standard drivers are provided for...
Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on products in the Product Options table. If a symbol or model isn't available, it can be requested directly from the website.
Applied Filters: