Overview
Description
The SLG59H1008V is a high‑performance 13.3 mΩ NMOS load switch designed to control 12 V or 24 V power rails up to 4 A. Using a proprietary MOSFET design, the SLG59H1008V achieves a stable 13.3 mΩ RDSON across a wide input voltage range. In combining novel FET design and copper pillar interconnects, the SLG59H1008V package also exhibits a low thermal resistance for high‑current operation. Designed to operate over a -40 °C to 85 °C range, the SLG59H1008V is available in a low thermal resistance, RoHS‑compliant, 1.6 mm x 3.0 mm STQFN package.
Features
- Optimized for Telecommunications Equipment, High‑performance Enterprise Computing, Motor Drives
- 13.3 mΩ RDSON
- Maximum Continuous Current: 4 A
- Wide Operating Supply Voltage: 12 V or 24 V
- Automatic nFET SOA Protection
- Two stage Current Limit Protection:
- Resistor-adjustable Active Current Limit
- Fixed 0.5 A Short-circuit Current Limit
- ON-OFF Control: Active HIGH
Comparison
Applications
Applications
- Power-Rail Switching
- Multifunction Printers
- Large-format Copiers
- Telecommunications Equipment
- High-performance Computing 12 V and 24 V Point‑of‑Load Power Distribution
- Motor Drives
Documentation
|
|
|
---|---|---|
Type | Title | Date |
Datasheet | PDF 1.49 MB | |
Guide | PDF 2.76 MB | |
Brochure | PDF 5.06 MB | |
Application Note | PDF 736 KB | |
Other | PDF 340 KB | |
Application Note | PDF 911 KB | |
Application Note | PDF 364 KB | |
Application Note | PDF 1.07 MB | |
Application Note | PDF 85 KB | |
9 items
|
Design & Development
Software & Tools
Models
ECAD Models
Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on products in the Product Options table. If a symbol or model isn't available, it can be requested directly from the website.
![Diagram of ECAD Models](/themes/idt8/images/ecad-models.jpg)