Overview

Description

The SLG59M1495V is designed for load switching applications. The part comes with one 80 mΩ 1.0 A‑rated MOSFET controlled by a single ON control pin. The MOSFET’s ramp rate is adjustable depending on the input current level of the ON pin. The product is packaged in an ultra‑small 1.0 mm x 1.0 mm package.

Features

  • Optimized for smartphone, notebook/tablet PC applications
  • 80 mΩ RDSON while supporting 1.0 A
  • Input voltage range: 2.5 V ≤ VD ≤ 5.5 V
  • Output voltage slew-rate control by resistor
  • Over-temperature protection
  • Output discharge circuitry
  • Sleep mode current (IDDOFF) in low µA range

Comparison

Applications

Documentation

Type Title Date
Datasheet PDF 328 KB
Guide PDF 2.76 MB
Brochure PDF 5.06 MB
Application Note PDF 911 KB
Other PDF 202 KB
5 items

Design & Development

Software & Tools

Software Downloads

Type Title Date
PCB Design Files ZIP 65 KB
PCB Design Files ZIP 9 KB
PCB Design Files ZIP 221 KB
PCB Design Files ZIP 23 KB
PCB Design Files ZIP 2 KB
PCB Design Files ZIP 61 KB
6 items

Boards & Kits

Boards & Kits

Models