Skip to main content
Order Now

Overview

Description

The SLG59M1658V is a high-performance 17mΩ, 2.5A single‑channel nFET load switch that can operate with a 2.5V to 5.5V VDD supply to switch power rails from as low as 0.9V up to the supply voltage. The SLG59M1658V incorporates two‑level overload current protection, thermal shutdown protection, fast output voltage discharge, and inrush current control which can easily be adjusted by a small external capacitor. Using a proprietary MOSFET design, the SLG59M1658V achieves a stable 17mΩ RDSON across a wide input voltage range. In addition, the SLG59M1658V’s package also exhibits low thermal resistance for high‑current operation. Fully specified over the -40 °C to 125 °C temperature range, the SLG59M1658V is packaged in a space-efficient, low thermal resistance, RoHS‑compliant 1.0mm x 1.6mm STDFN package.

Features

  • Optimized for enterprise/embedded computing power rail switching
  • Operating temperature: -40 °C to 125 °C
  • 17mΩ RDSON while supporting 2.5A
  • Power supply: 2.5V ≤ VDD ≤ 5.5V
  • Input voltage range: 0.9V ≤ VD ≤ VDD
  • Inrush current control by an external capacitor
  • Over-temperature protection
  • Two-stage overcurrent protection:
    • Fixed-threshold, 4.5A Active Current Limit
    • Fixed 0.5A Short-circuit Current Limit
  • Discharges load when switched OFF
  • ON-OFF Control: Active HIGH

Comparison

Applications

  • Notebook Power Rail Switching
  • Tablet Power Rail Switching
  • Smartphone Power Rail Switching

Documentation

Type Title Date
Datasheet PDF 419 KB
Guide PDF 2.76 MB
Brochure PDF 5.06 MB
Other PDF 208 KB
4 items

Design & Development

Software & Tools

Software Downloads

Type Title Date
PCB Design Files ZIP 65 KB
PCB Design Files ZIP 9 KB
PCB Design Files ZIP 221 KB
PCB Design Files ZIP 23 KB
PCB Design Files ZIP 2 KB
PCB Design Files ZIP 61 KB
6 items

Boards & Kits

Models

ECAD Models

Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on products in the Product Options table. If a symbol or model isn't available, it can be requested directly from the website.

Diagram of ECAD Models

Videos & Training