Skip to main content

Overview

Description

The SLG59M1720V is a high performance 18 mΩ, 2.0 A single‑channel nFET load switch which can operate with a 2.5 V to 3.6 V VDD supply to switch power rails from as low as 0.85 V up to the supply voltage. The SLG59M1720V incorporates two‑level overload current protection, thermal shutdown protection, fast output discharge, and in-rush current control which can easily be adjusted by a small external capacitor. Using a proprietary MOSFET design, the SLG59M1720V achieves a stable 18 mΩ RDSON across a wide input voltage range and over temperature. In addition, the SLG59M1720V’s package also exhibits low thermal resistance for high‑current operation using proprietary CuFET technology. Fully specified over the -40 °C to 85 °C temperature range, the SLG59M1720V is packaged in a space-efficient, low thermal resistance, RoHS‑compliant 1.0 mm x 1.4 mm STDFN package.

Features

  • Optimized for all high-side Power-Rail Control Applications in Single Li-ion Powered Devices, Set-top Boxes, Tablet PCs, Hard-disk & Solid-state Drives, and PCI/PCIe Cards
  • 18 mΩ RDSON
  • Maximum Continuous FET Current: 2 A
  • Supply Voltage: 2.5 V ≤ VDD ≤ 3.6 V
  • Wide Input Voltage Range: 0.85 V ≤ VD ≤ Up to VDD
  • Capacitor-adjustable VS Slew-rate Control
  • Two-stage Overcurrent Protection:
    • Fixed-threshold, 2.7 A Active Current Limit
    • Fixed 0.9 A Short-circuit Current Limit
  • Fast VS Discharge when OFF
  • VS Discharge Disable Option – SLG59M1721V
  • Thermal Shutdown Protection

Comparison

Applications

  • GPS Devices
  • Notebook & Tablet PCs
  • Smartphones
  • Portable Consumer Electronics
  • Portable Bar-Code Scanners
  • Portable POS Terminals

Documentation

Type Title Date
Guide PDF 2.76 MB
Brochure PDF 5.06 MB
2 items

Design & Development

Software & Tools

Software Downloads

Type Title Date
PCB Design Files ZIP 65 KB
PCB Design Files ZIP 9 KB
PCB Design Files ZIP 221 KB
PCB Design Files ZIP 23 KB
PCB Design Files ZIP 2 KB
PCB Design Files ZIP 61 KB
6 items

Boards & Kits

Models

ECAD Models

Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on products in the Product Options table. If a symbol or model isn't available, it can be requested directly from the website.

Diagram of ECAD Models

Videos & Training