Skip to main content
Order Now

Overview

Description

Operating from a 2.5V to 5.5V power supply, the SLG59M1730C is a self‑powered, high‑performance 33mΩ, 1.0A single-channel pFET load switch with a controlled VIN inrush current profile. The SLG59M1730C’s low supply current and controlled VIN inrush current profile make it an ideal pFET load switch in small form factor personal health monitor and watch applications. Using a proprietary MOSFET design, the SLG59M1730C achieves a low RDSON across the entire input voltage range. Through the application of proprietary technology, the SLG59M1730C’s can be used in applications up to 1A with a very-small 0.64mm² WLCSP form factor.

Features

  • Low RDSON: 33mΩ
  • Continuous IDS: Up to 1.0A
  • Wide input voltage range: 2.5V ≤ VIN ≤ 5.5V
  • Controlled VIN inrush current profile protects Li-ion batteries
  • Integrated VOUT discharge resistor
  • Operating temperature range: -40 °C to 85 °C
  • Other options available
    • Fixed Soft-start Control
    • VOUT Discharge Disabled
    • Reverse-voltage (VOUT-VIN) detection

Comparison

Applications

  • Small Form Factor
  • Personal Health Monitors
  • Watches

Documentation

Type Title Date
Datasheet PDF 1017 KB
Guide PDF 2.76 MB
Brochure PDF 5.06 MB
Other PDF 354 KB
4 items

Design & Development

Software & Tools

Software Downloads

Type Title Date
PCB Design Files ZIP 65 KB
PCB Design Files ZIP 9 KB
PCB Design Files ZIP 221 KB
PCB Design Files ZIP 23 KB
PCB Design Files ZIP 2 KB
PCB Design Files ZIP 61 KB
6 items

Boards & Kits

Models

ECAD Models

Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on products in the Product Options table. If a symbol or model isn't available, it can be requested directly from the website.

Diagram of ECAD Models

Videos & Training