Dual Output 15W Universal Input Flyback Evaluation Board
The RTKA223881DE0000BU is a dual output 15W universal input flyback evaluation board that features the RAA223881 700V regulator. The board demonstrates a low-cost,...
The RAA223881, an off-line flyback regulator with an integrated 700V power MOSFET, provides a cost-effective solution for high-input voltage applications such as appliances, air conditioners, and general-purpose isolated power supplies with 15W output. The flyback regulator operates with a constant switching frequency of 65kHz and employs current mode control. At light loads, it operates in burst mode to reduce power consumption and uses secondary-side feedback to provide excellent output voltage regulation. The RAA223881 features an integrated high-voltage (HV) startup for a low system-component count. It also provides frequency dithering to simplify EMI filter design. The device comes in a 7 Ld PDIP package.
|
|
|
---|---|---|
Type | Title | Date |
Datasheet | PDF 2.47 MB | |
Materials Composition Declaration | PDF 98 KB | |
Materials Composition Declaration | XML 7 KB | |
Brochure | PDF 5.49 MB 日本語 | |
4 items
|
The RTKA223881DE0000BU is a dual output 15W universal input flyback evaluation board that features the RAA223881 700V regulator. The board demonstrates a low-cost,...
Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on products in the Product Options table. If a symbol or model isn't available, it can be requested directly from the website.
Pkg. Type |
Carrier Type |
Moisture Sensitivity Level (MSL) |
Price (USD) | 1ku |
Buy / Sample |
|
---|---|---|---|---|---|
Part Number | |||||
RAA2238814GSP#AA1 circleActive Samples Available |
PDIP | Tube | Not Applicable | 1.326 | Get Samples, |