Processing table
Battery Chemistry |
Output Voltage (Typical) (V) |
Output Current 1 (Max) (A) |
Accepts CC Adapter |
VIN1 (Max) (V) |
VIN1 Trickle Charge (Min) (% CC) |
Safety Timer |
Voltage Accuracy (%) |
Thermal Regulation |
Function |
Qualification Level |
Lead Count (#) |
Pkg. Type |
Temp. Range |
Price (USD) | 1ku |
|
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Part Number | |||||||||||||||
1-Cell, 1.5A Battery Charger PMIC with 20mA Termination, Ultra-Low IQ Reverse Boost, and I2C | Single Cell Li+/Polymer | 4.2 | 1.5 | Yes | 10 | 4 | No | 0.5 | No | Programmable input current limit and more... |
Standard | 30 | WLCSP | -40 to +85°C | |
Automatic Battery Back-Up Switch | N/A | 0 | 0.18 | No | 0 | 0 | Yes | 0 | Yes | Automatically connects output to the greater of either input supply voltage | Standard | 8 | PDIP, SOICN | 0 to +70°C | 1.683 |
Li-ion/Li Polymer Battery Charger | Single Cell Li+/Polymer | 4.1, 4.2 | 2.1 | Yes | 7 | 10 | Yes | 1 | Yes | Charge Status, Enable, Fault Indication, NTC Input and more... |
Standard | 10, 16 | DFN, QFN | See Datasheet | 1.1 |
High Input Voltage Charger | Single Cell Li+/Polymer | 4.2 | 0.9 | No | 28 | 15 | No | 1 | Yes | Charge Status, Enable, Programmable IMIN | Standard | 8 | DFN | -40 to +85°C | 1.412 |
Li-ion/Li-Polymer Battery Charger | Single Cell Li+/Polymer | 4.1 | 1.6 | Yes | 7 | 10 | Yes | 1 | Yes | Charge Status, Enable, Fault Indication, NTC Input and more... |
Automotive | 10 | DFN | -40 to +85°C | 1.435 |
Automotive Single-Cell LiFePO4 Battery Charger | Single Cell LiFePO4 (LFP) | 3.65 | 1.6 | Yes | 7 | 10 | Yes | 1 | Yes | Charge Status, Enable, Fault Indication, NTC Input and more... |
Automotive | 10 | DFN | -40 to +85°C | 1.895 |
Li-ion Battery Charger | Single Cell Li+/Polymer | 4.2 | 1 | Yes | 7 | 10 | Yes | 0.6 | Yes | Charge Indication, Enable, Fault, IMIN Set, IREF Set, NTC and more... |
Standard | 16 | QFN | -40 to +85°C | 1.23 |
Li-ion Battery Charger | Single Cell Li+/Polymer | 4.2 | 1 | Yes | 7 | 10 | No | 0.6 | Yes | Charge Indication, Enable, Fault, IMIN Set, IREF Set, Time Set | Standard | 10 | DFN | -40 to +85°C | |
Li-ion Battery Charger | Single Cell Li+/Polymer | 4.2 | 1 | Yes | 7 | 10 | Yes | 0.6 | Yes | Charge Indication, Enable, Fault, IMIN Set, IREF Set, Time Set | Standard | 10 | DFN | -40 to +85°C | 0.95 |
Li-ion Battery Charger | Single Cell Li+/Polymer | 4.2 | 1 | Yes | 7 | 10 | Yes | 0.6 | Yes | Charge Indication, Enable, Fault, IMIN Set, IREF Set, Time Set | Standard | 10 | DFN | -40 to +85°C | |
Li-ion Battery Charger | Single Cell Li+/Polymer | 4.2 | 1 | Yes | 7 | 10 | Yes | 0.6 | Yes | Charge Indication, Enable, Fault, IMIN Set, IREF Set, NTC, Time Set | Standard | 10 | DFN | -40 to +85°C | 1.113 |
High Input Voltage Charger With Power Path Management | Single Cell Li+/Polymer | 4.5 | 0.8 | Yes | 28 | 6 | Yes | 1 | Yes | Battery Disconnect, Charge Indication, IMIN Set, IREF and more... |
Standard | 10 | DFN | -40 to +85°C | 2.2 |
![Parametric Table tips](/themes/idt8/images/parametric-search-tips/orderable-en.jpeg)
Tips for Using This Parametric Table:
- Hide Filters button in header: Collapse or expands filters
- Column sort buttons in header: Sort Column alphabetically / numerically descending or ascending
- Reset button in header: Reset all filters to the page default
- Full Screen button in header: Expand the table to full screen view (user must close out of full screen before they can interact with rest of page)
- Export button in header: Export the filtered results of the table to an Excel document
- Filter parts search bar in header: Type to filter table results by part number
- Hide column button in column headers: Select to hide columns in table
- AND / OR toggle switches in header: Toggles the logic of this particular filter to be “AND” or “OR” logic for filtering results
- Multiselect checkboxes at beginning of each row in table: Select these checkboxes to compare products against each other
- Document icon next to product name in row: View the featured document for this product
- Chip icon next to the right of the document icon in row: View the block diagram for this product
- Cart icon to the right of the chip icon: Indicates that samples are available for this product