Processing table
Outputs (Max) (#) |
Phases (Max) |
Input Voltage (Min) (V) |
Input Voltage (Max) (V) |
Output Voltage (Min) (V) |
Output Voltage (Max) (V) |
Output Current (Max) [Rail 1] (A) |
Bias Voltage Range (V) |
Droop |
VID |
Integrated MOSFET Driver (s) |
Parametric Applications |
Qualification Level |
Lead Count (#) |
Pkg. Type |
Temp. Range |
Simulation Model Available |
Price (USD) | 1ku |
|
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Part Number | ||||||||||||||||||
2-Phase Core Controller (Santa Rosa, IMVP-6+) | 1 | 2 | 4.75 | 25 | 0.3 | 1.5 | 60 | 4.75 - 5.25 | Yes | Yes | No | IMVP-6 | Standard | 48 | QFN | 0 to +70°C | 4.15 | |
Multiphase PWM Regulator for AMD Fusion Mobile CPUs Using SVI 2.0 | 2 | 2 | 4.5 | 25 | 0.5 | 1.55 | 60 | 4.75 - 5.25 | Yes | Yes | Yes | AMD FusionT Mobile CPUs Using SVI 2.0 | Standard | 40 | TQFN | -10 to +100°C, -40 to +85°C | 4.909 | |
Multiphase PWM Regulator for AMD Fusion™ Mobile CPUs Using SVI 2.0 | 2 | 3 | 4.5 | 25 | 0.00625 | 1.55 | 90 | 4.75 - 5.25 | Yes | Yes | Yes | AMD Fusion CPU/GPU core power, Notebook computers | Standard | 48 | QFN | -10 to +100°C, -40 to +85°C | ||
Multiphase PWM Regulator for AMD CPUs Using SVI2 | 2 | 4 | 4.5 | 25 | 0.5 | 1.55 | 120 | 4.75 to 5.25 | Yes | Yes | No | AMD SVI2 CPU/GPU core power, Notebook computers | Standard | 40 | TQFN | -10 to +100°C, -40 to +100°C | 4.636 | |
Multiphase PWM Regulator for AMD Fusion Mobile CPUs Using SVI 2.0 | 2 | 3 | 4.5 | 25 | 0.5 | 1.55 | 90 | 4.75 - 5.25 | Yes | 8-bit VID | Yes | AMD Fusion CPU/GPU Core Power | Standard | 48 | QFN | -10 to +100°C, -40 to +85°C | 6.408 | |
Multiphase PWM Regulator for IMVP-6.5 Mobile CPUs and GPUs | 1 | 2 | 5 | 25 | 0.75 | 1.5 | 60 | 4.75 - 5.25 | Yes | Yes | Yes | IMVP-6.5 | Standard | 40 | TQFN | -10 to +100°C, -40 to +85°C | 4.977 | |
Multiphase PWM Regulator for IMVP-6.5 Mobile CPUs | 1 | 3 | 5 | 21 | 0.75 | 1.5 | 90 | 4.75 - 5.25 | Yes | Yes | Yes | IMVP-6.5 | Standard | 40 | TQFN | -10 to +100°C, -40 to +85°C | 4.862 | |
Multiphase PWM Regulator for IMVP-6.5 Mobile CPUs | 1 | 3 | 5 | 21 | 0.75 | 1.5 | 90 | 4.75 - 5.25 | Yes | Yes | Yes | IMVP-6.5 | Standard | 48 | TQFN | -10 to +100°C | 5.542 | |
Multiphase PWM Regulator for IMVP-6.5 Mobile CPUs and GPUs | 1 | 3 | 5 | 21 | 0.75 | 1.5 | 90 | 4.75 - 5.25 | Yes | Yes | Yes | IMVP-6.5 | Standard | 40 | TQFN | -10 to +100°C, -40 to +85°C | 4.863 | |
Enhanced 6-Phase PWM Controller with 8-Bit VID Code and Differential Inductor DCR or Resistor Current Sensing | 1 | 6 | 3 | 12 | 0.5 | 1.6 | 200 | 4.75 - 5.25 | Yes | Yes | Yes | Servers, VR11 Workstations | Standard | 48 | QFN | -40 to +85°C | ||
Three-Phase Buck PWM Controller with Integrated MOSFET Drivers and Light Load Efficiency Enhancements for Intel VR11.1 Applications | 1 | 3 | 5 | 12 | 0.5 | 1.6 | 100 | 4.75 - 5.25 | Yes | Yes | Yes | VR11.1 | Standard | 48 | QFN | -40 to +85°C | ||
Three-Phase Buck PWM Controller with Integrated MOSFET Drivers and Light Load Efficiency Enhancements for Intel VR11.1 Applications | 1 | 3 | 5 | 12 | 0.5 | 1.6 | 100 | 4.75 - 5.25 | Yes | Yes | Yes | VR11.1 | Standard | 48 | QFN | -40 to +85°C, 0 to +70°C | ||
VR11.1, 4-Phase PWM Controller with Light Load Efficiency Enhancement and Load Current Monitoring Features | 1 | 4 | 3 | 12 | 0.5 | 1.6 | 130 | 4.75 - 5.25 | Yes | Yes | Yes | VR11.1 | Standard | 40 | QFN | -40 to +85°C, 0 to +70°C | ||
VR11.1, 4-Phase PWM Controller with Phase Dropping, Droop Disabled and Load Current Monitoring Features | 1 | 4 | 3 | 12 | 0.5 | 1.6 | 130 | 4.75 - 5.25 | No | Yes | No | VR11.1 | Standard | 40 | QFN | -40 to +85°C, 0 to +70°C | iSim | 3.463 |
Multiphase PWM Regulator for VR12 DDR Memory Systems | 1 | 3 | 4.5 | 25 | 0 | 1.52 | 120 | 4.75 - 5.25 | Yes | Yes | Yes | VR12 DDR Memory Systems | Standard | 40 | TQFN | -40 to +85°C, 0 to +70°C | 4.936 | |
Multiphase PWM Regulator for VR12 Desktop CPUs | 2 | 4 | 5 | 12 | 0 | 1.52 | 130 | 4.75 - 5.25 | Yes | Yes | Yes | VR12 | Standard | 48 | TQFN | -40 to +85°C, 0 to +70°C | ||
EAPP Hybrid Digital 6-Phase Green PWM Controller for Digital Power Management of Core and Memory With AUTO Phase Shedding | 1 | 6 | 4.5 | 14 | 0.25 | 3.04 | 240 | 4.75 - 5.25 | Yes | Yes | No | VR12.5/VR12 | Standard | 48 | QFN | 0 to +70°C | ||
AMD Fusion Desktop CPUs Using SVI 2.0 | 2 | 4 | 4.5 | 14 | 0.5 | 1.55 | 120 | 4.75 - 5.25 | Yes | Yes | Yes | AMD FusionT Desktop CPUs Using SVI 2.0 | Standard | 48 | QFN | -10 to +100°C, -40 to +85°C | ||
Advanced Linear EAPP Digital 6-Phase Green PWM Controller for Digital Power Management With NVM and AUTO Phase Shedding | 1 | 6 (24 with Doubler) | 4.75 | 5.25 | 0.25 | 3.04 | 400 | 4.75 - 5.25 | Yes | Yes | No | High efficiency and high density digital power | Standard | 40 | TQFN | -40 to +85°C | 5.672 | |
Dual/n-Phase Buck PWM Controller with Integrated Drivers | 2 | 2 | 2.97 | 22 | 0.6 | 19.8 | 60 | 3 - 5.6 | Yes | No VID | Yes | 2-, 3-, 4-, 6-, Scale for 1-, up to 12- Phase with Single Output | Standard | 32 | QFN | -40 to +85°C, 0 to +70°C | iSim | 4.622 |
Multiphase PWM Regulator for AMD Fusion™ Desktop CPUs Using SVI 2.0 | 2 | 4 | 11.4 | 12.6 | 0.5 | 1.55 | 120 | 4.75 - 5.25 | Yes | Yes | Yes | AMD FusionT Desktop CPUs Using SVI 2.0 | Standard | 52 | QFN | -10 to +100°C | ||
Multiphase PWM Regulator for VR12.5, VR12.6 and VR12.6+ CPUs | 1 | 3 | 4.5 | 28 | 0.5 | 2.3 | 90 | 4.75 - 5.25 | Yes | Yes | Yes | VR12.5, VR12.6 and VR12.6+T | Standard | 32 | QFN | -10 to +100°C, -40 to +85°C | 5.399 | |
Green Hybrid Digital Four Phase PWM Controller for Intel VR12.5™ CPUs | 1 | 4 | 4.5 | 28 | 0.5 | 2.3 | 120 | 4.75 - 5.25 | Yes | Yes | Yes | VR12.5 | Standard | 40 | TQFN | -40 to +85°C, 0 to +70°C | ||
4+2 Multiphase PWM Regulator for Intel IMVP8™ Desktop CPUs | 2 | 4+2 | 9 | 20 | 0 | 1.52 | 120 | 4.75 - 5.25 | Yes | Yes | Yes | IMVP8 | Standard | 52 | QFN | -10 to +100°C | ||
3+1 Voltage Regulator for IMVP-7/VR12™ CPUs | 1 | 3 | 4.5 | 25 | 0.25 | 1.52 | 90 | 4.75 - 5.25 | Yes | Yes | Yes | VR12/IMVP7 | Standard | 48 | TQFN | -10 to +100°C | 6.122 | |
3+1 Voltage Regulator for IMVP-7/VR12™ CPUs | 1 | 3 | 4.5 | 25 | 0.25 | 1.52 | 90 | 4.75 - 5.25 | Yes | Yes | Yes | VR12/IMVP7 | Standard | 48 | TQFN | -10 to +100°C, -40 to +85°C | iSim | 6.122 |
Dual 2+1 PWM Controller for IMVP-7/VR12 CPUs | 2 | 2 | 4.75 | 5.25 | 0.25 | 1.52 | 60 | 4.75 - 5.25 | Yes | Yes | Yes | VR12/IMVP7 | Standard | 32 | QFN | -10 to +100°C, -40 to +85°C | 3.186 | |
Dual 2+1 PWM Controller for IMVP-7/VR12 CPUs | 2 | 2 | 4.75 | 5.25 | 0.25 | 1.52 | 60 | 4.75 - 5.25 | Yes | Yes | Yes | VR12/IMVP7 | Standard | 32 | QFN | -10 to +100°C, -40 to +85°C | 4.603 | |
3+1 and 1+1 Voltage Regulator for IMVP-7/VR12™ CPUs | 2 | 3 | 4.5 | 5.5 | 0 | 1.52 | 90 | 4.75 - 5.25 | Yes | Yes | Yes | VR12/IMVP7 | Standard | 40 | QFN | -40 to +85°C | iSim | 7.358 |
Dual 3+2 PWM Controller for IMVP-7/VR12™ CPUs | 2 | 3 | 4.75 | 5.25 | 0.25 | 1.52 | 90 | 4.75 - 5.25 | Yes | Yes | Yes | VR12/IMVP7 | Standard | 40 | TQFN | -10 to +100°C, -40 to +85°C | 5.875 | |
1+1 Voltage Regulator for IMVP-7/VR12™ CPUs | 2 | 1 | 4.5 | 5.5 | 0 | 1.52 | 30 | 4.75 - 5.25 | Yes | Yes | Yes | VR12/IMVP7 | Standard | 40 | QFN | -40 to +85°C | iSim | 4.637 |
Multiphase PWM Regulator for IMVP8™ CPUs | 1 | 3 | 4.5 | 25 | 0.25 | 1.52 | 90 | 4.75 - 5.25 | Yes | Yes | Yes | IMVP8 | Standard | 32 | QFN | -10 to +100°C, -40 to +85°C | 4.916 | |
3+2+1 Voltage Regulator for IMVP8™ CPUs | 3 | 3+2+1 | 4.5 | 25 | 0 | 1.52 | 120 | 4.75 - 5.25 | Yes | Yes | No | IMVP8 | Standard | 48 | TQFN | -10 to +100°C, -40 to +125°C | 8.772 | |
3+2+1 Voltage Regulator for IMVP8™ CPUs | 3 | 3+2+1 | 4.5 | 25 | 0 | 1.52 | 120 | 4.75 - 5.25 | Yes | Yes | No | IMVP8 | Standard | 48 | TQFN | -10 to +100°C, -40 to +85°C | 6.537 | |
3+2+1 Voltage Regulator for IMVP8 Desktop CPUs with Non-SVID VccSA Support | 3 | 3+2+1 | 4.5 | 25 | 0 | 1.52 | 120 | 4.75 - 5.25 | Yes | Yes | No | IMVP8 | Standard | 48 | TQFN | -10 to +100°C, -40 to +85°C | 7.659 | |
3+2+1 Voltage Regulator With Expanded Iccmax Register Range Supporting IMVP8 CFL/CNL CPUs | 3 | 3+2+1 | 4.5 | 25 | 0 | 1.52 | 120 | 4.75 - 5.25 | Yes | Yes | No | IMVP8 | Standard | 48 | TQFN | -10 to +100°C, -40 to +85°C | 6.537 | |
4+3 Multiphase PWM Regulator for Intel IMVP8™ Desktop CPUs | 2 | 4+3 | 9 | 20 | 0 | 1.52 | 120 | 4.75 - 5.25 | Yes | Yes | Yes | IMVP8 | Standard | 52 | QFN | -10 to +100°C, -40 to +85°C | ||
1+2+1 Voltage Regulator for Intel IMVP8™ CPUs | 3 | 1+2+1 | 4.5 | 25 | .25 | 1.52 | 75 | 4.75 - 5.25 | Yes | Yes | No | IMVP8 | Standard | 40 | TQFN | -10 to +100°C, -40 to +85°C | 5.699 | |
1+2+1 Voltage Regulator for Intel IMVP8™ CPUs | 3 | 1+2+1 | 4.5 | 25 | .25 | 1.52 | 75 | 4.75 - 5.25 | Yes | Yes | No | IMVP8 | Standard | 40 | TQFN | -10 to +100°C, -40 to +85°C | 5.699 | |
1+2+1 Voltage Regulator With Expanded Iccmax Register Range Supporting Intel IMVP8 CFL/CNL CPUs | 3 | 1+2+1 | 4.5 | 25 | .25 | 1.52 | 75 | 4.75 - 5.25 | Yes | Yes | No | IMVP8 | Standard | 40 | TQFN | -10 to +100°C, -40 to +85°C | 5.699 | |
3+2 Multiphase PWM Regulator for Intel IMVP8™ Desktop CPUs | 2 | 3+2 | 9 | 20 | 0 | 1.52 | 90 | 4.75 - 5.25 | Yes | Yes | Yes | IMVP8 | Standard | 52 | QFN | -10 to +100°C, -40 to +85°C | ||
4+3 Multiphase R3 PWM Regulator for Intel IMVP8 Desktop CFL/CNL CPUs with SMBus Support | 2 | 4+3 | 9 | 20 | 0 | 1.52 | 120 | 4.75 - 5.25 | Yes | Yes | Yes | IMVP8 | Standard | 52 | QFN | -10 to +100°C | 6.999 | |
3-Phase Controller with Integrated Drivers Supporting Intel IMVP9 CPUs | 1 | 3 | 4.5 | 25 | 0 | 2.74 | 90 | 4.75 - 5.25 | Yes | Yes | Yes | IMVP9 | Standard | 32 | TQFN | -10 to +100°C, -40 to +100°C | 3.572 | |
3+1+1 Voltage Regulator with Expanded ICCMAX Register Range Supporting IMVP8 CFL/CNL CPUs | 3 | 3 | 4.5 | 25 | 0.25 | 1.52 | 90 | 4.75 - 5.25 | Yes | Yes | No | IMVP8 CFL/CNL | Standard | 48 | TQFN | -10 to +100°C, -40 to +100°C | 7.659 |
![Parametric Table tips](/themes/idt8/images/parametric-search-tips/orderable-en.jpeg)
Tips for Using This Parametric Table:
- Hide Filters button in header: Collapse or expands filters
- Column sort buttons in header: Sort Column alphabetically / numerically descending or ascending
- Reset button in header: Reset all filters to the page default
- Full Screen button in header: Expand the table to full screen view (user must close out of full screen before they can interact with rest of page)
- Export button in header: Export the filtered results of the table to an Excel document
- Filter parts search bar in header: Type to filter table results by part number
- Hide column button in column headers: Select to hide columns in table
- AND / OR toggle switches in header: Toggles the logic of this particular filter to be “AND” or “OR” logic for filtering results
- Multiselect checkboxes at beginning of each row in table: Select these checkboxes to compare products against each other
- Document icon next to product name in row: View the featured document for this product
- Chip icon next to the right of the document icon in row: View the block diagram for this product
- Cart icon to the right of the chip icon: Indicates that samples are available for this product