Processing table
PLP |
Input Voltage (Min) (V) |
Input Voltage (Max) (V) |
Output Voltage (Min) (V) |
Output Voltage (Max) (V) |
Output Current (Max) [Rail 1] (A) |
IQ |
Switching Frequency Range (Typical) (kHz) |
Control Type |
Current Sharing |
Digital Bus |
SYNCH Capability |
POR |
Tracking |
Peak Efficiency (%) |
Qualification Level |
Lead Count (#) |
Pkg. Type |
Simulation Model Available |
|
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Part Number | |||||||||||||||||||
Digital DC/DC PMBus 30A Module | 2033 Dec | 4.75 | 15 | 0.45 | 3.3 | 30 | 571 | Digital | No | Yes | No | Yes | 94 | MSL3 | 130 | Module | |||
Digital DC/DC PMBus 20A Module | 2034 Feb | 4.75 | 15 | 0.45 | 3.3 | 20 | 500 | Digital | No | Yes | No | Yes | 94 | MSL3 | 130 | Module |
![Parametric Table tips](/themes/idt8/images/parametric-search-tips/orderable-en.jpeg)
Tips for Using This Parametric Table:
- Hide Filters button in header: Collapse or expands filters
- Column sort buttons in header: Sort Column alphabetically / numerically descending or ascending
- Reset button in header: Reset all filters to the page default
- Full Screen button in header: Expand the table to full screen view (user must close out of full screen before they can interact with rest of page)
- Export button in header: Export the filtered results of the table to an Excel document
- Filter parts search bar in header: Type to filter table results by part number
- Hide column button in column headers: Select to hide columns in table
- AND / OR toggle switches in header: Toggles the logic of this particular filter to be “AND” or “OR” logic for filtering results
- Multiselect checkboxes at beginning of each row in table: Select these checkboxes to compare products against each other
- Document icon next to product name in row: View the featured document for this product
- Chip icon next to the right of the document icon in row: View the block diagram for this product
- Cart icon to the right of the chip icon: Indicates that samples are available for this product