Processing table
Monitored Inputs |
Bias Voltage Range (V) |
Sequenced Voltages |
Enable |
Initial Startup Requirements |
Power Down Sequencing |
Logic Leval (s) |
Monitored Channels for non-compliance |
Preset Or Adjustable Sequence |
Sequenced Output Control |
Advanced Features |
Qualification Level |
Lead Count (#) |
Pkg. Type |
Simulation Model Available |
Price (USD) | 1ku |
|
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Part Number | ||||||||||||||||
Adjustable Quad Sequencer | 1 | 2.5 - 12 | 12 V | Active High | UV/OV & EN | Yes | TTL | 4 Simultaneous | Preset Order, Adjustable Delay | Active High, Open Drain | Fault Reporting | Standard | 14 | SOICN | 1.512 |
Tips for Using This Parametric Table:
- Hide Filters button in header: Collapse or expands filters
- Column sort buttons in header: Sort Column alphabetically / numerically descending or ascending
- Reset button in header: Reset all filters to the page default
- Full Screen button in header: Expand the table to full screen view (user must close out of full screen before they can interact with rest of page)
- Export button in header: Export the filtered results of the table to an Excel document
- Filter parts search bar in header: Type to filter table results by part number
- Hide column button in column headers: Select to hide columns in table
- AND / OR toggle switches in header: Toggles the logic of this particular filter to be “AND” or “OR” logic for filtering results
- Multiselect checkboxes at beginning of each row in table: Select these checkboxes to compare products against each other
- Document icon next to product name in row: View the featured document for this product
- Chip icon next to the right of the document icon in row: View the block diagram for this product
- Cart icon to the right of the chip icon: Indicates that samples are available for this product