Overview
Description
The iW3636 single-stage LED driver is a dimmable digital offline PWM controller for solid-state lighting applications up to 90W with high power factor (PF >0.9) and low THD (<20%). The device offers a dedicated PWM dimming input, which allows the iW3636 to work with a wide range of dimming interfaces including wireless modules, MCUs and 0-10V interfaces. A unique feature internal to the iW3636 compensates for non-linear optocoupler delays for isolated dimming applications. And, the iW3636 has a full 1% to 100% dimming range, with the minimum dimming setting configurable to dim-to-off, 1%, 5% or 10%.
The iW3636 can be paired with Renesas' iW339 3-in-1 dimming interface controller, which integrates the current source and optocoupler driver to provide a low BOM cost, simple solution for dimmable commercial T8, external and fixture driver lighting applications, including wireless and intelligent LED lighting.
Features
- Single-Stage for Reduced BOM Cost
- 90W Output Power Capable
- Universal Input Voltage – 90VAC to 305VAC
- Supports Multiple PWM Dimming Interfaces
- Wireless Dimming, MCUs, 0-10V
- Works with iW339 for Isolated 0-10V Dimming
- 1% to 100% Dimming Range
- Configurable Minimum Dimming Setting
- Dim-to-off; 1%; 5%; 10%
- Non-linear optocoupler delay compensation for dimming applications
- High PF (>0.9) and Low THD (<20%) Over Broad Load Range
- Active Start-Up – Enables Fastest Possible Start-up
- Fully Protected
- Input Undervoltage Protection
- Over-Temperature Protection (Built-in or External NTC)
- Output Overvoltage, Overcurrent and Overload Protection
- Brown-Out Protection
Comparison
Applications
Applications
- 0-10V Dimmable LED Drivers up to 90W
- Wireless SSL Systems
- Commercial Lighting
Documentation
|
|
|
---|---|---|
Type | Title | Date |
Datasheet | PDF 1.43 MB | |
Product Brief | PDF 474 KB | |
Other | ZIP 4.78 MB | |
3 items
|
Design & Development
Models
ECAD Models
Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on products in the Product Options table. If a symbol or model isn't available, it can be requested directly from the website.
![Diagram of ECAD Models](/themes/idt8/images/ecad-models.jpg)