Overview
Description
The P9242-G-EVK is a turnkey 15 Watt, Qi-compliant wireless power transmitter reference kit for fast prototyping and design integration. The kit consists of an easy-to-use reference board and comprehensive support collateral that significantly eases design-in effort and minimizes time-to-market.
An associated layout module enables direct instantiation on to a system board, while an optimized and fully-tested Bill-of-Materials (BOM) takes the guess-work out of component selection. The P9242-G based solution is well-suited for a wide range of applications, including accessories, furniture, medical devices, tablets and other portable devices still hindered by traditional contact-based charging bases or cables.
Need a wireless power receiver too? See the P9221-R-EVK.
Features
- WPC 1.2 (Qi) compliant for interoperability with other devices
- Supports MP-A5 and MP-A11 coi coil configuration
- 127.7kHz fixed frequency operation
- Integrated step-down regulator
- Simultaneous voltage and current demodulation scheme for robust communication
- Compact form factor for fast prototyping
- Layout module provided for direct copy to system board
- Supported by extensive library of digital support collateral (see below)
- Includes industry proprietary fast charge modes
Applications
Documentation
|
|
|
---|---|---|
Type | Title | Date |
Engineering | ZIP 855 KB | |
Engineering | XLSX 17 KB | |
Schematic | ZIP 152 KB | |
Schematic | PDF 110 KB | |
Manual - Hardware | PDF 1.67 MB | |
5 items
|
Design & Development
Videos & Training
News & Blog Posts
News | Dec 14, 2017 |