Skip to main content

Overview

Description

The FS1012 comprise a MEMS flow sensor mounted on a circuit board with a flow housing. It features a 6-pin standard header connected directly to the MEMS flow sensor.

The FS1012 is capable of measuring a non-corrosive gas or liquid medium. The sensor utilizes thermopile sensing, which provides an excellent signal-to-noise ratio and is ideal for applications requiring low power. It is highly sensitive at low flow rates with a very fast response time.

The set of upstream and downstream thermopiles can be used independently in a single-ended circuit or connected together in a differential configuration.

Features

  • Measures gas or liquid mediums
  • Robust solid isolation technology
  • No cavity in MEMS sensor to cause clogging
  • Resistant to vibration and pressure shock
  • Low power application
  • Fast response time
  • Millivolt output
  • Heater supply voltage: 3V to 5V DC
  • Operating temperature range: 0°C to +85°C

Comparison

Applications

Documentation

Type Title Date
Datasheet PDF 174 KB
End Of Life Notice PDF 1.43 MB
Application Note PDF 135 KB
End Of Life Notice PDF 1.29 MB
Product Change Notice PDF 148 KB
Product Brief PDF 236 KB
White Paper PDF 478 KB
7 items

Design & Development

Models

ECAD Models

Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on products in the Product Options table. If a symbol or model isn't available, it can be requested directly from the website.

Diagram of ECAD Models

Product Options

Applied Filters:

Videos & Training