Skip to main content

Overview

Description

The ZSSC4160KIT Evaluation Kit provides the hardware needed for configuration, calibration and evaluation of the ZSSC4161, ZSSC4162, ZSSC4165 and ZSSC4169 Sensor Signal Conditioner (SSC) ICs. The user's PC can communicate with the ZSSC4160 IC mounted on the ZSSC4160 SSC Evaluation Board via the SSC Communication Board through a USB connection. The Evaluation Kit Software is available on-line for free download.

The Evaluation Board can connect to the user's sensor or to the SSC Sensor Replacement Board (SRB). The SRB provides a replacement for an actual sensor and can be used for the first step of calibration or a dry-run calibration. On the SRB, the simulated resistive sensor signal is controlled by a potentiometer. The kit also includes ta small populated test PCB, 10 QFN samples and the required external components already mounted for facilitating user prototypes.

For further information and support for the SSC Communication Board, visit the SSC-CB product page.

To enable product comparisons, this modular kit is compatible with other select Renesas devices. Please contact your local sales representative for more information.

Features

  • SSC Communication Board
  • ZSSC4160 Evaluation Board
  • ZSSC4160 Test Board
  • SSC Sensor Replacement Board
  • Reel with 10 IC samples
  • USB cable
  • Tweezers

Applications

Documentation

Type Title Date
Manual - Development Tools PDF 1.43 MB
1 item

Design & Development

Software & Tools

Software Downloads

Type Title Date
Software & Tools - Evaluation Software Log in to Download ZIP 10.94 MB
1 item

Related Boards & Kits

Videos & Training

ZSSC416x/7x Sensor Signal Conditioners Automotive Overview

Modern vehicles are filled with complex sensor systems to achieve optimal performance and lower emissions. IDT's (acquired by Renesas) ZSSC416x and ZSSC417x family of sensor signal conditioner ICs are ideal for use in the engine and exhaust system. Sensing differential pressure at the mass airflow intake using a single IC attached to two sensors lowers power consumption and improves accuracy compared to traditional sensing systems. Manifold pressure and temperature sensing also benefit from using a dual input IC, with higher accuracy measurements resulting in a more optimal fuel mix.

The IDT ZSSC416x and ZSSC417x family of sensor signal conditioners provide a platform for measurement systems with improved accuracy, reliability, and performance with lower power consumption. The family of devices provides highly accurate amplification with integrated compensation, correction, and calibration, while also sharing a common four-millimeter by four-millimeter QFN package and toolset to reduce development and assembly costs. 

Related Resources

Transcript

Modern vehicles are filled with complex sensor systems to achieve optimal performance and lower emissions. IDT's ZSSC416x and ZSSC417x family of sensor signal conditioner ICs are ideal for use in the engine and exhaust system. Sensing differential pressure at the mass airflow intake using a single IC attached to two sensors lowers power consumption and improves accuracy compared to traditional sensing systems. Manifold pressure and temperature sensing also benefits from the use of a dual input IC, with higher accuracy measurements resulting in a more optimal fuel mix.

High temperature sensing across the turbo-charger benefits from a simpler design and lower cost with both thermocouples connecting to the same IC. At the diesel particulate filter, IDT products enable more accurate measurements of filter saturation, resulting in less fuel waste for filter purging. Selective catalytic reduction adds urea to the exhaust to reduce harmful emissions. Improved measurement accuracy leads to better control of urea dosing, reducing urea overuse and refilling costs for the vehicle owner. By more accurately measuring temperature and pressure in the fuel line, the control unit can provide the best fuel/air mix, lowering emissions and improving engine performance.

Compared to traditional anemometers, the sensors used with IDT sensor signal conditioner products are more durable in the harsh environment of exhaust mass airflow measurements, leading to a more reliable, lower power solution. The IDT ZSSC416x and ZSSC417x family of sensor signal conditioners provide a platform for measurement systems with improved accuracy, reliability, and performance with lower power consumption. The family of devices provides highly accurate amplification with integrated compensation, correction, and calibration, while also sharing a common four-millimeter by four-millimeter QFN package and tool set to reduce development and assembly costs. For more information on IDT's ZSSC416x and ZSSC417x sensor signal conditioners, visit idt.com