Skip to main content

Overview

Description

Equipped with 32-bit microcomputer RX family flagship RX72N, in addition to GUI creation using LCD, HMI development such as voice input/output, and IoT device development using Wi-Fi/BLE, Ethernet, etc. Aggregated into. By installing a pre-installed demo and emulator circuit, you can experience immediately and develop immediately.

Demo Firmware

The pre-installed firmware update feature allows updates by writing this firmware to a microSD card. In addition, the latest version of the firmware and source code are published on the GitHub site.

Features

  • Equipped with a 32-bit RX72N microcontroller (maximum operating frequency: 240 MHz, code flash memory: 4MB, internal RAM: 1MB)
  • Includes a WQVGA LCD with a capacitive touch panel allowing GUI development using an LCD controller and a 2D drawing engine
  • Provides a D2Audio audio IC with a stereo MEMS microphone to support voice input and output
  • Supports communications such as Wi-Fi/BLE and Ethernet
  • Extended storage available using Macronix's 32Mbit serial flash with USB and microSD slots
  • Includes a variety of Renesas analog devices, such as light sensors, regulators, clock generators, hot-swap power management ICs and LCD backlight drivers
  • Equipped with an onboard E2 Lite emulator
  • The pre-installed demo includes source code, schematics, BOM, and more downloadable from this website
  • RX72N users can use the emWin GUI software package provided by Segger at no cost.
  • Download the free Eclipse-based development environment here
  • Two types of demo software using RX72N features are pre-installed
  • Standard demo:
    The standard included demo is a sports game called Eyecatcher, highlighting the type of display that can be developed using the free emWin GUI tool and RX72N LCD display functions.
  • Benchmark demo:
    A firmware update function is installed, and you can add features such as storage, cryptographic throughput, and AWS integration by updating to the latest firmware.

Applications

Documentation

Design & Development

Software & Tools

Software & Tools

Software title
Software type
Company
Cyberon D-Spotter Modeling Tool (DSMT)
Wake-word and commands customization, performance tuning, and testing tools with no-prior neural network knowledge needed
Solution Toolkit Cyberon Corporation
1 item

Software Downloads

Type Title Date
Software & Tools - Software
Board Description File ZIP 2 KB
2 items

Sample Code

Related Boards & Kits

Lab on the Cloud

Videos & Training

RX72N Envision Kit Quick Start Guide - Visualizing Sensor Data on AWS with FreeRTOS

This video provides an overview of the steps to visualize sensor information on the AWS Cloud using RX72N Envision Kit.

Related resources:

00:09 Introduction
00:36 Application note
00:49 Demonstration
01:26 How to run on your environment
02:03 Hardware preparation
02:44 AWS preparation
02:59 Software preparation
03:48 Amazon OpenSearch Service preparation