![For sound decompression](/sites/default/files/media/images/sound-s2-block.png)
Overview
Description
Sound playback system
M3S-S2-Tiny (hereafter abbreviated S2) is the sound playback system which just requires small memory.
We have the various lineup of MCUs, including RX Family, which are suitable for use in applications such as single-function home appliances and compact industrial equipment, where the incorporation of more sophisticated functionality or the newest technology, with a negligible increase in cost, is desired. To support such development activities, Renesas offers software libraries with only the essential features for application, at low cost.
Use S2 to enable sound output in any device incorporating a target microcontroller. S2's original algorithm compresses and expands sound in ADPCM mode compactly at high speed. It can be used to add true sound output functionality to devices that previously only provided visual indications or beeps.
Components
- Sound data expansion software (library in binary format)
- Sample software for sound reproduction
(Source file in CS+ format, e2 studio format project files and High-performance Embedded Workshop format workspace that includes a sample driver for PWM output) - Library function and sample software user's manual and other documents in a complete set
- Sound data compression/expansion tool (PC software)
![For sound decompression](/sites/default/files/media/images/sound-s2-block.png)
![For sound compression](/sites/default/files/media/images/sound-s2-block-2.png)
Features
- Sound compression and expansion using Renesas-specific ADPCM format
16-bit PCM data (files in wav format) is compressed to 4-bit quantity on your PC, and the compressed 4-bit data is expanded to 16-bit PCM data on microcontroller. Then expanded 16-bit data is converted to 8- or 10-bit data according to your system's requirements. - The compressed data of two or more sound channels can be expanded in parallel.
- The processing of expansion being optimized MCU by MCU, the revised product can expand decompressed data 30% faster than the previous one.
e.g. MCUs of the R8C Family running at 4 MHz are capable of expanding (reproducing) sound data that has been sampled at a frequency of 8 kHz. - Compact design tailored for embedded systems
Realizable using the internal memory of the MCUs: Approx. 0.4-Kbyte ROM and approx. 20-byte RAM (for the R8C Family case) *including the stack - Includes sound compression/expansion utility (PC application)
Recorded sound data (in wav format) can be compressed on a PC. (The compressed data can be incorporated into the microcontroller.)* The compressible formats are 16 bits quantized monaural PCM (files in wav format).
- Includes sample programs which responds to Renesas IDE.
Release Information
Target Device | Software Name | Version/Release Date | Status |
---|---|---|---|
RX Family | M3S-S2-Tiny for the RX Family | Latest Ver.: V.3.02 Release 00 Released: Feb 5, 2015 |
Available RX Family Sound Playback/Compression System (Original ADPCM Codec) [M3S-S2-Tiny] Module Firmware Integration Technology Rev.3.04 - Sample Code (ZIP | English, 日本語) |
Available RX Family Sample program that uses Sound Playback/Compression System (Original ADPCM Codec) [M3S-S2-Tiny] Module Firmware Integration Technology Rev.1.01 - Sample Code (ZIP | English, 日本語) |
Details of upgrade (See Tool News)
Operating Environment
* The Application Notes and Sample Code of S2 for the MCUs are available. Please download from here.
- RX Family Sample program that uses Sound Playback/Compression System (Original ADPCM Codec) [M3S-S2-Tiny] Module Firmware Integration Technology Rev.1.01 - Sample Code (ZIP | English, 日本語)
- RX Family Sample program that uses Sound Playback/Compression System (Original ADPCM Codec) [M3S-S2-Tiny] Module Firmware Integration Technology Rev.1.01 (PDF | English, 日本語)
- RX Family Sound Playback/Compression System (Original ADPCM Codec) [M3S-S2-Tiny] Module Firmware Integration Technology Rev.3.04 - Sample Code (ZIP | English, 日本語)
- RX Family Sound Playback/Compression System (Original ADPCM Codec) [M3S-S2-Tiny] Module Firmware Integration Technology Rev.3.04 (PDF | English, 日本語)
- RX600 Series Usage of Renesas Starter Kit for RX610 Middleware Evaluation Board Rev.1.02 (PDF | English, 日本語)
Target Devices
Documentation
|
|
|
---|---|---|
Type | Title | Date |
Application Note | PDF 266 KB 日本語 | |
Application Note | PDF 151 KB 日本語 | |
Tool News - Release | PDF 530 KB 日本語 | |
Application Note | PDF 144 KB 日本語 | |
Tool News - Release | PDF 470 KB | |
5 items
|
Additional Details
Operating Environment
Target Device | RX Family |
---|---|
Applicable Compiler | C/C++ Compiler Package for RX Family V.2.01 Release 00 or later |
Occupied ROM Size | For sound decompression: approx. 0.5Kbytes For sound compression: approx. 0.4Kbytes |
Occupied RAM Size | For sound decompression: approx. 40bytes For sound compression: approx. 30bytes * Including the stack |
Purpose
- Sound guidance
- Salutations such as "Welcome" and "Thank you"
- Guidance for equipment operation procedures such as "Please follow instructions" and "Please call the attendant"
- Announcements such as "The bath is ready" and "Breakfast is ready"
- Repeated playback of simple commercial or advertisement such as "Put on the market today"
- Security
- A trespasser, when detected, is warned by a large sound. "Informed to police" or "Crime-prevention camera is at work"
- Safety measures
- Calling one's attention for safety. "Hot water will run out" or "The door will be closed"
- Warning one about abnormal state: "The door (lid) is open" or "The pot has run out of water"