Skip to main content

Overview

Description

Experience the power of the Synergy™ Platform and key features of the flagship Synergy S7G2 microcontroller (MCU) Group within minutes.

Part number of this kit has been changed. The new part number shall be used for orders. The old part number will continue to be referenced across the documentation. Refer to the look-up table for old/new part numbers.

Kit Contents

  • SK-S7G2 board
  • Quick Start Guide
  • USB Type A to USB Micro-B cable

System Requirements

  • Microsoft® Windows® 7 or 10 with Intel® Core™ family processor or equivalent running at ≥2.0GHz
  • ≥8GB system RAM
  • ≥2GB free hard drive space
  • ≥2 USB 2.0 ports
  • Internet connection

Knowledge Base

Features

  • Access all pins and on-board peripherals of the Synergy S7G2 MCU
  • Accelerate code development with the tightly integrated and qualified Synergy Software Package (SSP)
  • View, step through and debug code with the e2 studio ISDE from Renesas or IAR Embedded Workbench® for Renesas Synergy
  • Flexible connectivity options with USB, Ethernet with IEEE 1588 Precision Time Protocol (PTP) support, CAN, and RS-232/RS-485
  • Arduino™ Shield Uno compatible socket and Pmod™ connectors for expansion with third party, off-the-shelf and custom multi-function boards
  • Wireless radio expansion capabilities with a Bluetooth® Low Energy (BLE) module
  • Human machine interface (HMI) functionality with a capacitive touch sensing unit (CTSU), graphics LCD controller with 2.4-inch QVGA (240 x 320) TFT LCD display with capacitive touch screen, and GUIX Studio™ for developing user interface screens
  • Measure real-time power consumption of current over program execution
  • Security and encryption functions enable secure data communications and storage, with support for industry standard algorithms such as AES, DSA, 3DES, RSA, SHA, and GHASH
  • Safety features include hardware diagnostics, memory protection and watchdog timeout
  • Debugging and programming with J-Link® OB on-board

Applications

Documentation

Design & Development

Software & Tools

Software Downloads

Type Title Date
PCB Design Files Log in to Download ZIP 1.13 MB 日本語
PCB Design Files Log in to Download ZIP 48.57 MB 日本語
2 items

Sample Code

Product Options

Applied Filters: