Overview
Description
The QCIOT4-DA16600POCZ board is a dual-port Pmod™ module to support the concurrent operation of Renesas’ DA16600MOD Wi-Fi and Bluetooth® Low Energy (LE) combination chip. This compact, easy-to-use board is ideal for Renesas’ QuickConnect platform and Arduino ecosystem, providing low-power wireless connectivity.
It features two Pmod connectors that enable Wi-Fi and Bluetooth LE communication through SPI and UART interfaces, respectively. All Pmod signals are available when the module is connected via an Arduino shield connector.
Features
- Complete design package available for easy customization
- Low-power single-band Wi-Fi and Bluetooth LE communication operating on a single 3.3V power rail
- Simplified 4-layer PCB design
- Standardized Type 2A/3A Pmod™ connector for SPI and UART interface, allowing interface extensions and daisy-chaining of multiple Pmod modules
- Wi-Fi connection via UART
- Bluetooth LE connection via SPI
- Standard Arduino connector supports SPI and UART connections
- Supports a variety of Renesas MCU and MPU boards
- Supports AT command set and Linux
- Linux driver package
Applications
Design & Development
Support
Support Communities
- PMOD interface for Wifi with RZ-G2UL devkit
I am trying to connect a Renesas DA16600MOD (US159-DA16600EVZ) to a RZ-G2UL devkit using the PMOD-3A connector. The board is running the Renesas verified Linux environment. The default settings for SW1, SW2, etc which connect SER0_TX, SER0_RX, .. to the PMOD1 interface. However, looking at the ...
Jan 14, 2025